isCon® conductor Professional plus, grey
Type isCon Pro+ 75 GR
Item no. 5407997
EAN 4012195888154



Item no. / Type
Diameter
Cross-section
Nomal ring (approx. m)
Smallest selling unit: 100 m
100m
m
Description
Please refer to the mounting instructions for information on routing the OBO isCon® conductor.
• Highly voltage-resistant, insulated conductor
• Protection against contact voltage during rain (VDE 0432-1 (IEC/EN 60060-1)
• Floating discharge-free
• Additional mechanical protection (double protective jacket)
• For maintenance of the separation distance according to IEC 62305 (VDE 0185-305-3)
• Tested according to IEC/EN 62561-1 (VDE 0185-561-1) with H1/150 kA
• Equivalent separation distance se ≤ 0.75 m (air) and se ≤ 1.5 (solid material)
• Tested according to IEC TS 62561-8 (VDE V 0185-561-8)
• Halogen-free
• Fire load 5.1 kWh/m
• Protection against contact voltage under sprinkling (VDE 0432-1 (IEC/EN 60060-1)
• Can be used in potentially explosive areas Ex zone 1/2 and 21/22 when taking the current mounting instructions into account
• Highly voltage-resistant, insulated conductor
• Protection against contact voltage during rain (VDE 0432-1 (IEC/EN 60060-1)
• Floating discharge-free
• Additional mechanical protection (double protective jacket)
• For maintenance of the separation distance according to IEC 62305 (VDE 0185-305-3)
• Tested according to IEC/EN 62561-1 (VDE 0185-561-1) with H1/150 kA
• Equivalent separation distance se ≤ 0.75 m (air) and se ≤ 1.5 (solid material)
• Tested according to IEC TS 62561-8 (VDE V 0185-561-8)
• Halogen-free
• Fire load 5.1 kWh/m
• Protection against contact voltage under sprinkling (VDE 0432-1 (IEC/EN 60060-1)
• Can be used in potentially explosive areas Ex zone 1/2 and 21/22 when taking the current mounting instructions into account
Technical data
Technical data
| Diameter | 26 mm |
|---|---|
| High voltage-resistant, insulated version | yes |
| Number of individual wires | 7 |
| Material property | Miscellaneous |
| Material jacket | EVA |
| Equivalent separating distance s(e)/m (in air) | 0,75 |
| ROHS-conformant | yes |
| Cross-section | 35 mm² |
| Nomal ring (approx. m) | 100 |
| Dimension | Ø26mm |
| Colour | Light grey |
| Length tolerance ± | 5 % |
| Product series | ISCON |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount

Item no. 5408013
Stripping tool for isCon® conductorType
isCon stripper 2
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Certificates (5)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Diameter
Equivalent separating distance s(e)/m (in air)
Cross-section
Nomal ring (approx. m)
Item no.
isCon Pro+ 75 GR
26
0,75
35
25
5407995
isCon Pro+ 75 GR
26
0,75
35
100
5407997
Nomal ring
(approx. m)
isCon Pro+ 75 GR
Item no.
5407995
Diameter
26
Equivalent separating distance s(e)/m (in air)
0,75
Cross-section
35
Nomal ring (approx. m)
25
isCon Pro+ 75 GR
Item no.
5407997
Diameter
26
Equivalent separating distance s(e)/m (in air)
0,75
Cross-section
35
Nomal ring (approx. m)
100

