Stripping tool for isCon® conductor
Type isCon stripper 2
Item no. 5408013
EAN 4012196095346



Item no. / Type
5408013 / isCon stripper 2
Clamping range D, min.
20 mm
Clamping range D, max.
23 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Stripping tool to remove the insulation of the OBO isCon® conductor.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Stripping area AWG, min. | 20 |
| Stripping area AWG, max. | 100 |
| Adjustable notching depth | yes |
| Lengthwise cut | no |
| Round cut | no |
| Spiral cut | yes |
| Clamping range D, min. | 20 mm |
| Clamping range D, max. | 23 mm |
| Dimension | 231mm x 97mm |
| Material | Polyamide/Polyethylene |
| Product series | ISCON |
Environmental Data
1,3835 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,3835 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,3835 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Clamping range D, min.
Clamping range D, max.
Item no.
isCon stripper 2
20
23
5408013
isCon stripper 2
Item no.
5408013
Clamping range D, min.
20
Clamping range D, max.
23


