isCon® arrester, Premium black
Type isCon PR 90 SW
Item no. 5408017
EAN 4012197424794



Item no. / Type
Diameter
Cross-section
Smallest selling unit: 250 m
250m
m
Description
Please refer to the mounting instructions for information on routing the OBO isCon® Premium conductor.
• Highly voltage-resistant, insulated conductor
• Floating discharge-free
• Tested according to IEC/EN 62561-1 (VDE 0185-561-1) with H2/200 kA
• Equivalent separation distance se ≤ 0.90 m (air) and se ≤ 1.8 m (solid material)
• Tested according to IEC TS 62561-8 (VDE V 0185-561-8)
• Halogen-free
• Fire load 4.2 kWh/m
• Highly voltage-resistant, insulated conductor
• Floating discharge-free
• Tested according to IEC/EN 62561-1 (VDE 0185-561-1) with H2/200 kA
• Equivalent separation distance se ≤ 0.90 m (air) and se ≤ 1.8 m (solid material)
• Tested according to IEC TS 62561-8 (VDE V 0185-561-8)
• Halogen-free
• Fire load 4.2 kWh/m
Technical data
Technical data
| Diameter | 23 mm |
|---|---|
| High voltage-resistant, insulated version | yes |
| Number of individual wires | 7 |
| Material property | Miscellaneous |
| Material jacket | EVA |
| Equivalent separating distance s(e)/m (in air) | 0,9 |
| Cross-section | 35 mm² |
| Dimension | Ø23mm |
| Colour | Black |
| Length tolerance ± | 5 % |
| Product series | ISCON |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount

Item no. 5408013
Stripping tool for isCon® conductorType
isCon stripper 2
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Diameter
Equivalent separating distance s(e)/m (in air)
Cross-section
Nomal ring (approx. m)
Item no.
isCon PR 90 SW
23
0,9
35
5408017
isCon PR 90 SW
23
0,9
35
100
5408018
isCon PR 90 SW
Item no.
5408017
Diameter
23
Equivalent separating distance s(e)/m (in air)
0,9
Cross-section
35
isCon PR 90 SW
Item no.
5408018
Diameter
23
Equivalent separating distance s(e)/m (in air)
0,9
Cross-section
35
Nomal ring (approx. m)
100

