IS 8 support FT SOMY
Type IS 8 100 FT SO
Item no. 7193307
EAN 4012195776970



Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
I support in fixed lengths. Dimensions 80 x 42 mm.
Single and double-sided brackets of type AS 15, AS 30 and AS 55 can be fastened to the IS 8 I support. The height of the brackets is infinitely adjustable. The surface coating is a coating created in a single-dip method with extra-high zinc thicknesses.
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Width | 80 mm |
| Height | 42 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Slot width | 70 mm |
| Static value A | 7,02 cm² |
| Static value ly | 6,26 cm⁴ |
| Static value lz | 77,53 cm⁴ |
| Static value Wy | 2,98 cm³ |
| Static value Wz | 19,38 cm³ |
| Profile shape | I profile |
| Type of perforation | Perforated bar |
| Breakable | no |
| Hole width | 14 mm |
| With toothing | no |
| Dimension | 80 x 42 |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 80x42x1000 |
| Surface | Hot-dip galvanised 85 µm |
| Material | Steel |
| Colour | zinc |
| Product series | IS 8 Series |
Environmental Data
14,667 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 14,667 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 14,667 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
IS 8 50 FT SO
500
7193296
IS 8 100 FT SO
1000
7193307
IS 8 200 FT SO
2000
7193315
IS 8 600 FT SO
6000
7193319
Length
IS 8 50 FT SO
Item no.
7193296
Length
500
IS 8 100 FT SO
Item no.
7193307
Length
1000
IS 8 200 FT SO
Item no.
7193315
Length
2000
IS 8 600 FT SO
Item no.
7193319
Length
6000

