Ion Charging station Key
Type WB AC BL KS
Item no. 6570022
EAN 4012197274184



Item no. / Type
Max. Output per charging point
Smallest selling unit: 1 piece
1piece
piece
Description
The Ion charging station for the charging of electrical vehicles in private areas as a singular charging point. Suitable for permanent mounting on the wall in interior or protected exterior areas.
• Charging according to Mode 3 in accordance with IEC 61851-1
• Single, double and three-phase charging
• Suitable for TN and TT networks
• Integrated temperature monitoring
• DC error current monitoring
• Status information via LED display
• Prewired, ready for connection
• Including 5 m charging cable with type 2 charging connector and cable bracket
• Supply from above or below
• Stainless steel design elements
• Charging power can be limited to a fixed value, factory-set value 11 kW
• Modbus RTU protocol via RS-485 interface for bidirectional communication
• Can be controlled via Modbus RTU for dynamic load management, dynamic PV-optimised charging and digital authentication (via web/app) with external control (ASKI, Smart1Solutions, Loxone, Comexio)
• Potential-free enable contact, e.g. for PV systems, ripple control receiver
• With key switch for authorisation
• Charging according to Mode 3 in accordance with IEC 61851-1
• Single, double and three-phase charging
• Suitable for TN and TT networks
• Integrated temperature monitoring
• DC error current monitoring
• Status information via LED display
• Prewired, ready for connection
• Including 5 m charging cable with type 2 charging connector and cable bracket
• Supply from above or below
• Stainless steel design elements
• Charging power can be limited to a fixed value, factory-set value 11 kW
• Modbus RTU protocol via RS-485 interface for bidirectional communication
• Can be controlled via Modbus RTU for dynamic load management, dynamic PV-optimised charging and digital authentication (via web/app) with external control (ASKI, Smart1Solutions, Loxone, Comexio)
• Potential-free enable contact, e.g. for PV systems, ripple control receiver
• With key switch for authorisation
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 330 mm |
Technical data
| Protection rating | IP66 |
|---|---|
| Surge protection | no |
| Depth | 127 mm |
| Protection rating IK code | IK08 |
| Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
| ROHS-conformant | Exempt |
| Dimension | 330x300x127 |
| Surface | Painted |
| Material | Polycarbonate |
| Colour | Black |
| Version for | 3-phase |
| Number of charging points | 1 |
| Max. Output per charging point | 22 kW |
| Nominal connection output | 22 kW |
| Number of type 1 charging connectors | 0 |
| Number of type 1 CCS charging connectors | 0 |
| Number of type 2 charging connectors | 1 |
| Number of type 2 CCS charging connectors | 0 |
| Number of type 2 charging sockets | 0 |
| Number of GB AC charging connectors | 0 |
| Number of GB DC charging connectors | 0 |
| Number of GB charging sockets | 0 |
| Number of type 3 charging sockets | 0 |
| Number of CHAdeMO charging connectors | 0 |
| Number of CEE sockets | 0 |
| With domestic junction box (HAK) | no |
| Number of type A Fi switches | 0 |
| Number of type B Fi switches | 0 |
| With circuit breaker | no |
| With communication interface | yes |
| With energy meter | no |
| With load management | no |
| IFTTT support | no |
Environmental Data
15,9678 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 15,9678 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 15,9678 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
WB WPR
6570105
Smallest selling unit: 1 piece
1piece
piece

Item no. 6570105
Weather protection roof for Ion charging station Basic/KeyType
WB WPR
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Version for
Max. Output per charging point
Number of type 2 charging connectors
Item no.
WB AC BL
3-phase
22
1
6570020
WB AC BL KS
3-phase
22
1
6570022
WB AC BL
Item no.
6570020
Version for
3-phase
Max. Output per charging point
22
Number of type 2 charging connectors
1
WB AC BL KS
Item no.
6570022
Version for
3-phase
Max. Output per charging point
22
Number of type 2 charging connectors
1
