Weather protection roof for Ion charging station Basic/Key
Type WB WPR
Item no. 6570105
EAN 4012197274887




Item no. / Type
Length
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Weather protection roof for the Ion charging stations Basic and Key when mounted outdoors, pressure balance plug and mountig kit for brickwalls included.
Technical data
Dimensions
| Length | 147 mm |
|---|---|
| Width | 337 mm |
| Height | 45 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 337x147x45 |
| Surface | Painted |
| Material | Stainless steel 1.4301 |
| Colour | Black |
| Type of accessory, accessories for e-mobility | Miscellaneous |
Environmental Data
6,1432 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 6,1432 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,1432 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (3)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
WB WPR
147
337
45
6570105
WB WPR SPD
157
376
45
6570107
Length
Width
WB WPR
Item no.
6570105
Length
147
Width
337
Height
45
WB WPR SPD
Item no.
6570107
Length
157
Width
376
Height
45
