Inverter frame, free-standing.
Type WRR F1000
Item no. 5904013
EAN 4012197480806



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Inverter frame for the protected installation of several inverters for PV systems on flat roofs. Free-standing. Mesh cable tray included for ballasting and for the routing of cables.
Technical data
Dimensions
| Length | 725 mm |
|---|---|
| Width | 1151 mm |
| Height | 1554 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 725x1151x1554 |
| Surface | Hot-dip galvanised/stainless steel, rustproof 1.4301 |
| Material | Steel |
| Accessories | no |
| Spare part | no |
| Type of accessory Accessory/spare parts für renewable energy generation | Other |
| Suitable for a type of renewable energy generation | Photovoltaics |
| Product series | Magic PV Mount |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
BS-U1-M-12 FT
1186502
Smallest selling unit: 100 piece
100piece
piece
BS-U1-M-16 FT
1186509
Smallest selling unit: 100 piece
100piece
piece
BS-U1-M-22 FT
1186516
Smallest selling unit: 100 piece
100piece
piece
BS-U1-M-28 FT
1186522
Smallest selling unit: 100 piece
100piece
piece
PVG-BC 900K 200
5088430
Smallest selling unit: 1 piece
1piece
piece
PVG-BC 900K 220
5088440
Smallest selling unit: 1 piece
1piece
piece

Item no. 1186502
Clamp clip 2056 U-foot, 1-fold, metal pressure sleeve, FTType
BS-U1-M-12 FT
Smallest selling unit: 100 piece
100piece
piece

Item no. 1186509
Clamp clip 2056 U-foot, 1-fold, metal pressure sleeve, FTType
BS-U1-M-16 FT
Smallest selling unit: 100 piece
100piece
piece

Item no. 1186516
Clamp clip 2056 U-foot, 1-fold, metal pressure sleeve, FTType
BS-U1-M-22 FT
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
WRR F1000
5904013
WRR F1500
5904015
WRR F1000
Item no.
5904013
WRR F1500
Item no.
5904015



