Clamp clip 2056 U-foot, 1-fold, metal pressure sleeve, FT
Type BS-U1-M-28 FT
Item no. 1186522
EAN 4012196849901



Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 100 piece
100piece
piece
Description
Clamp clip with U-foot, metal pressure sleeve with rounded edges to protect the cable. For vertical and horizontal mounting of 1 single cable on a C-profile rail. For slot width 18–22 mm. With 1-start screw thread on pressure sleeve, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for assembly indoors and outdoors. We recommend the use of a counter-sleeve. In AC circuits the product shall not be used with single core cable in galvanised cable ladders and profile rails because of the inductive heating.
Technical data
Dimensions
| Length | 22,5 mm |
|---|---|
| Width | 33 mm |
| Height | 57 mm |
| Dimension L | 34 mm |
| Dimension A | 22,5 mm |
| Dimension B | 33 mm |
| Dimension H | 57 mm |
| Dimension t | 2 mm |
| Dimension C | 28 mm |
| Dimension G (mm) | M6 |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Plate thickness | 2 mm |
| For pipe diameter, min. | 22 mm |
| For pipe diameter, max. | 28 mm |
| Slot width | 10 mm |
| for rail with slot width (with interval), min. | 18 mm |
| for rail with slot width (with interval), max. | 22 mm |
| Halogen-free | yes |
| Thread | M6 |
| With metal trough | yes |
| Length of external dimensions | 28 mm |
| Number of cables/pipes | 1 |
| Surface addition | hot galvanised |
| Material addition | Steel |
| Max. Tightening torque | 3 Nm |
| Mounting type | Profile rail |
| ROHS-conformant | yes |
| Clamping range D, min. | 22 mm |
| Clamping range D, max. | 28 mm |
| Dimension | 22-28mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| With counter-trough | no |
| Material of trough | Steel |
| Product series | 2056 / 2058 |
Environmental Data
0,1439 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1439 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1439 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (5)
Certificates (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-U1-M-12 FT
3
8
12
1186502
BS-U1-M-16 FT
3
12
16
1186509
BS-U1-M-22 FT
3
16
22
1186516
BS-U1-M-28 FT
3
22
28
1186522
BS-U1-M-34 FT
3
28
34
1186529
BS-U1-M-40 FT
3
34
40
1186536
BS-U1-M-46 FT
5
40
46
1186542
BS-U1-M-52 FT
5
46
52
1186549
BS-U1-M-58 FT
5
52
58
1186556
BS-U1-M-64 FT
5
58
64
1186562
BS-U1-M-70 FT
5
64
70
1186569
BS-U1-M-76 FT
5
70
76
1186576
BS-U1-M-82 FT
5
76
82
1186582
BS-U1-M-90 FT
5
82
90
1186589
BS-U1-M-100 FT
5
90
100
1186597
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
BS-U1-M-12 FT
Item no.
1186502
Max. Tightening torque
3
Clamping range D, min.
8
Clamping range D, max.
12
BS-U1-M-16 FT
Item no.
1186509
Max. Tightening torque
3
Clamping range D, min.
12
Clamping range D, max.
16
BS-U1-M-22 FT
Item no.
1186516
Max. Tightening torque
3
Clamping range D, min.
16
Clamping range D, max.
22
BS-U1-M-28 FT
Item no.
1186522
Max. Tightening torque
3
Clamping range D, min.
22
Clamping range D, max.
28
BS-U1-M-34 FT
Item no.
1186529
Max. Tightening torque
3
Clamping range D, min.
28
Clamping range D, max.
34
BS-U1-M-40 FT
Item no.
1186536
Max. Tightening torque
3
Clamping range D, min.
34
Clamping range D, max.
40
BS-U1-M-46 FT
Item no.
1186542
Max. Tightening torque
5
Clamping range D, min.
40
Clamping range D, max.
46
BS-U1-M-52 FT
Item no.
1186549
Max. Tightening torque
5
Clamping range D, min.
46
Clamping range D, max.
52
BS-U1-M-58 FT
Item no.
1186556
Max. Tightening torque
5
Clamping range D, min.
52
Clamping range D, max.
58
BS-U1-M-64 FT
Item no.
1186562
Max. Tightening torque
5
Clamping range D, min.
58
Clamping range D, max.
64
BS-U1-M-70 FT
Item no.
1186569
Max. Tightening torque
5
Clamping range D, min.
64
Clamping range D, max.
70
BS-U1-M-76 FT
Item no.
1186576
Max. Tightening torque
5
Clamping range D, min.
70
Clamping range D, max.
76
BS-U1-M-82 FT
Item no.
1186582
Max. Tightening torque
5
Clamping range D, min.
76
Clamping range D, max.
82
BS-U1-M-90 FT
Item no.
1186589
Max. Tightening torque
5
Clamping range D, min.
82
Clamping range D, max.
90
BS-U1-M-100 FT
Item no.
1186597
Max. Tightening torque
5
Clamping range D, min.
90
Clamping range D, max.
100

