Internal corner SLL IE2070
Type SLL IE2070 rws
Item no. 6132243
EAN 4012196720699



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
Internal corner as a fitting for changing the direction of the skirting trunking.
Internal corner for snapping on to the base to conceal cuts.
Technical data
Dimensions
| Length | 46 mm |
|---|---|
| Width | 46 mm |
| Height | 80 mm |
Technical data
| Halogen-free | no |
|---|---|
| Angle range, min. | 90 mm |
| Decoration | Without |
| Protection rating | IP40 |
| With carpet strip | no |
| Cover sealing lip | Wall/floor |
| Protection rating IK code | IK06 |
| Version for | Hood fitting |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | SL Trunking |
Environmental Data
0,036 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,036 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,036 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
SLL IE2070 rws
6132243
SLL IE2070 cws
6132244
SLL IE2070 rws
Item no.
6132243
SLL IE2070 cws
Item no.
6132244


