Internal corner SLL IE2050
Type SLL IE2050 cws
|Item no. 6132241
|EAN 4012196720675



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
Internal corner as a fitting for changing the direction of the skirting trunking.
Internal corner for snapping on to the base to conceal cuts.
Technical data
Dimensions
| Length | 45 mm |
|---|---|
| Width | 45 mm |
| Height | 60 mm |
Technical data
| Halogen-free | no |
|---|---|
| Angle range, min. | 90 mm |
| Decoration | Without |
| Protection rating | IP40 |
| With carpet strip | no |
| Cover sealing lip | Without |
| Protection rating IK code | IK06 |
| Version for | Hood fitting |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polyvinylchloride |
| Colour | Cream; RAL 9001 |
| Product series | SL Trunking |
Environmental Data
0,0344 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0344 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0344 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (1)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
SLL IE2050 rws
6132240
SLL IE2050 cws
6132241
SLL IE2050 rws
Item no.
6132240
SLL IE2050 cws
Item no.
6132241


