Internal corner SL IE2050
Type SL IE2050 rws
Item no. 6132248
EAN 4012196720743



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
Internal corner as a fitting for changing the direction of the skirting trunking.
Internal corner for snapping on to the base to conceal cuts.
Technical data
Dimensions
| Length | 46 mm |
|---|---|
| Width | 46 mm |
| Height | 52 mm |
Technical data
| Halogen-free | no |
|---|---|
| Angle range, min. | 90 mm |
| Decoration | Without |
| Protection rating | IP40 |
| With carpet strip | no |
| Cover sealing lip | Without |
| Protection rating IK code | IK06 |
| Version for | Hood fitting |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | SL Trunking |
Environmental Data
0,0333 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0333 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0333 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
SL IE2050 rws
6132248
SL IE2050 cws
6132249
SL IE2050 rws
Item no.
6132248
SL IE2050 cws
Item no.
6132249


