Insulation layer creator in a bucket
Type DSX-E
|Item no. 7202302
|EAN 4012195850144


Item no. / Type
7202302 / DSX-E
Contents
5 kg
Smallest selling unit: 1 piece
1piece
piece
Description
Dispersion-based fire protection compound for interior areas, to fill residual joints and close openings. Approved material for closing core drill holes for individual cable glands.
Material class DIN 4102 - B2, normally flammable.
In dry, frost-free rooms, the compound can be stored at temperatures from +5 °C to +25 °C for up to 18 months in closed, upright original containers.
Material class DIN 4102 - B2, normally flammable.
In dry, frost-free rooms, the compound can be stored at temperatures from +5 °C to +25 °C for up to 18 months in closed, upright original containers.
Technical data
Technical data
| Delivery form | Bucket |
|---|---|
| ROHS-conformant | yes |
| Contents | 5 kg |
| Dimension | 5kg |
| Material | Intumescent material |
| Colour | White |
| Product series | PYROMIX® screed |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (1)
Tender specifications (1)
Variants
Type
Contents
Item no.
DSX-E
5
7202302
DSX-E
Item no.
7202302
Contents
5





