Insulating rod
Type 101 20-6000
Item no. 5408148
EAN 4012195636731



Item no. / Type
Length
Nominal size Ø
Smallest selling unit: 5 piece
5piece
piece
Description
• For the erection of insulated air-termination systems to VDE 0185-305 (IEC 62305)
• UV-resistant and weatherproof
• Continuous temperature range -50 °C to +100°C
• Material factor km = 0.7
• UV-resistant and weatherproof
• Continuous temperature range -50 °C to +100°C
• Material factor km = 0.7
Technical data
Dimensions
| Length | 6000 mm |
|---|---|
| Dimension L | 6000 mm |
| Dimension D | 20 mm |
Technical data
| Nominal size Ø | 20 mm |
|---|---|
| Version for | Air-termination rod |
| ROHS-conformant | yes |
| Dimension | 6000mm |
| Material | Fibre-glass-reinforced plastic |
Environmental Data
35,1758 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 35,1758 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 35,1758 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Nominal size Ø
Item no.
101 20-3000
3000
20
5408105
101 16-750
750
16
5408107
101 16-1500
1500
16
5408108
101 16-3000
3000
16
5408109
101 20-6000
6000
20
5408148
Length
Nominal size Ø
101 20-3000
Item no.
5408105
Length
3000
Nominal size Ø
20
101 16-750
Item no.
5408107
Length
750
Nominal size Ø
16
101 16-1500
Item no.
5408108
Length
1500
Nominal size Ø
16
101 16-3000
Item no.
5408109
Length
3000
Nominal size Ø
16
101 20-6000
Item no.
5408148
Length
6000
Nominal size Ø
20


