Installation duct with PYROLINE® Rapid PLM fire protection mesh, duct height 120 mm, FS
Type PLM D 1220 FS
Item no. 7218012
EAN 4012197351236



Item no. / Type
7218012 / PLM D 1220 FS
Length
2000 mm
Dimension B
200 mm
Dimension H
120 mm
Colour
zinc
Smallest selling unit: 2 m
2m
m
Description
Metal installation duct with intumescent fire protection mesh for fireproof routing of cables. Classified as an installation duct EI30, EI60 and EI90 according to EN 13501-2, tested according to EN 1366-5. The duct prevents the fire spread for the classified period of time, offering protection against the effects of a cable fire.
Suitable for direct wall and ceiling mounting, mounting below system floors and on support systems. Tool-free joint mounting with PLM SI joint connector. Only approved pre-terminated fittings may be used. The cover is snapped on without tools, allowing rapid inspection and retroassignment. Offset cover mounting for continuous equipotential bonding of the entire duct section.
Suitable for direct wall and ceiling mounting, mounting below system floors and on support systems. Tool-free joint mounting with PLM SI joint connector. Only approved pre-terminated fittings may be used. The cover is snapped on without tools, allowing rapid inspection and retroassignment. Offset cover mounting for continuous equipotential bonding of the entire duct section.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 200 mm |
| Height | 120 mm |
| Dimension B | 200 mm |
| Dimension H | 120 mm |
| Internal height | 114 mm |
| Internal width | 194 mm |
Technical data
| Usable cross-section | 18500 mm² |
|---|---|
| With perforation | yes |
| Partitions possible | yes |
| Jacketing | Steel |
| Number of flammable sides | 4 |
| Protection rating IK code | IK10 |
| Cover fastening | Miscellaneous |
| ROHS-conformant | yes |
| Dimension i | 162 mm |
| Classification EI − installation duct | 90 |
| Dimension | 120x200x2000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | PYROLINE® rapid PLM |
Environmental Data
3,1395 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,1395 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 3,1395 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount

Item no. 7202310
Ablation coating PYROCOAT® in a cartridgeType
ASX-K
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Dimension B
Dimension H
Colour
Item no.
PLM D 1220 FS
2000
200
120
zinc
7218012
PLM D 1220 FS
Item no.
7218012
Length
2000
Dimension B
200
Dimension H
120
Colour
zinc



