Injection mortar in cartridge 360 ml
Type FIS V Plus 360 S
Item no. 7205202
EAN 4012197506735


Item no. / Type
7205202 / FIS V Plus 360 S
Smallest selling unit: 1 piece
1piece
piece
Description
Styrene-free, vinyl ester composite mortar for spread-free anchoring of high loads with threaded anchor rods. Side-by-side (shuttle) cartridge, including one mixing tube FIS MR P, to be worked with the pressing gun, type FIS DM S Pro.
European Technical Assessment for cracked and uncracked concrete, as well as for masonry. Fire protection characteristic values with transile and transverse loads under fire exposure up to 120 minutes.
Installation temperature during processing ‒10 °C to +40 °C.
The injection mortar hasva European Technical Assessment (ETA) for cracked and uncracked concrete, as well as for masonry of full or hollow brick. The mortar is earthquake-proof according to performance category C1 and approved in terms of fire protection for concrete and masonry with the fire -resistance class up to 120 minutes.
The injection mortar is applied with the pressing gun, type VM-P 345 Profi, or with a standard silicone press.
The substrate temperature during processing must be –10 °C to +40 °C (concrete) and the ambient temperature after complete hardening –40 °C to +120 °C (in concrete).
The mortar will keep for at least 18 months if stored in a dark, cool and dry place.
European Technical Assessment for cracked and uncracked concrete, as well as for masonry. Fire protection characteristic values with transile and transverse loads under fire exposure up to 120 minutes.
Installation temperature during processing ‒10 °C to +40 °C.
The injection mortar hasva European Technical Assessment (ETA) for cracked and uncracked concrete, as well as for masonry of full or hollow brick. The mortar is earthquake-proof according to performance category C1 and approved in terms of fire protection for concrete and masonry with the fire -resistance class up to 120 minutes.
The injection mortar is applied with the pressing gun, type VM-P 345 Profi, or with a standard silicone press.
The substrate temperature during processing must be –10 °C to +40 °C (concrete) and the ambient temperature after complete hardening –40 °C to +120 °C (in concrete).
The mortar will keep for at least 18 months if stored in a dark, cool and dry place.
Technical data
Technical data
| Delivery form | Cartridge |
|---|---|
| Contents | 360 ml |
| Transparent | no |
| Hardening method | 2-component |
| Adhesive application | Construction/mounting |
| With brush | no |
| Dimension | 247,1 x 69,8 |
| Material | Special mortar |
| Colour | Grey / brown |
Accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (3)
Certificates (3)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
FIS V Plus 360 S
7205202
FIS V Plus 360 S
Item no.
7205202






