Anchor rod
Type FIS A M10x130
Item no. 7205224
EAN 4012197506919



Item no. / Type
Length
Dimension d
Thread
Smallest selling unit: 10 piece
10piece
piece
Description
The anchor rod FIS A with hexagonal nut and washer is a system component for the use with injection mortar FIS V Plus. The anchor rod is used for fastening in masonry or concrete in accordance with the relevant approval of the injection mortar.
Technical data
Dimensions
| Length | 130 mm |
|---|---|
| Dimension L | 130 mm |
| Dimension d | 10 mm |
| Dimension D | 10 mm |
Technical data
| Diameter | 10 mm |
|---|---|
| Thread metric | 10 |
| Thread | M10 |
| Resistance grade | 5.8 |
| Depth marking | no |
| With external thread | yes |
| ROHS-conformant | yes |
| Thread type | Metric |
| Dimension | 10x130 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Dimension d
Thread
Item no.
FIS A M6x110
110
6
M6
7205220
FIS A M8x110
110
8
M8
7205222
FIS A M10x130
130
10
M10
7205224
FIS A M10x150
150
10
M10
7205226
FIS A M12x160
160
12
M12
7205228
FIS A M10x110
110
10
M10
7205223
Length
Dimension d
Thread
FIS A M6x110
Item no.
7205220
Length
110
Dimension d
6
Thread
M6
FIS A M8x110
Item no.
7205222
Length
110
Dimension d
8
Thread
M8
FIS A M10x130
Item no.
7205224
Length
130
Dimension d
10
Thread
M10
FIS A M10x150
Item no.
7205226
Length
150
Dimension d
10
Thread
M10
FIS A M12x160
Item no.
7205228
Length
160
Dimension d
12
Thread
M12
FIS A M10x110
Item no.
7205223
Length
110
Dimension d
10
Thread
M10
