Injection mortar in cartridge 300 ml
Type FIS V Plus 300 T
Item no. 7205200
EAN 4012197506728


Item no. / Type
7205200 / FIS V Plus 300 T
Smallest selling unit: 1 piece
1piece
piece
Description
Styrene-free, vinyl ester composite mortar for spread-free anchoring of high loads with threaded anchor rods. Coaxial cartridge, including one mixing tube FIS MR P, to be worked with the pressing gun, type FIS DM S Pro.
European Technical Assessment for cracked and uncracked concrete, as well as for masonry. Fire protection characteristic values with transile and transverse loads under fire exposure up to 120 minutes.
Installation temperature during processing ‒10 °C to +40 °C.
European Technical Assessment for cracked and uncracked concrete, as well as for masonry. Fire protection characteristic values with transile and transverse loads under fire exposure up to 120 minutes.
Installation temperature during processing ‒10 °C to +40 °C.
Technical data
Technical data
| Delivery form | Cartridge |
|---|---|
| Contents | 300 ml |
| Transparent | no |
| Hardening method | 2-component |
| Adhesive application | Construction/mounting |
| With brush | no |
| Dimension | 248,5 x 50 |
| Material | Special mortar |
| Colour | Grey / brown |
Accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (3)
Certificates (3)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
FIS V Plus 300 T
7205200
FIS V Plus 300 T
Item no.
7205200






