In-concrete box for installation units of nominal size R9
Type IBD 35038 R9
Item no. 7399856
EAN 4012196331772




Item no. / Type
7399856 / IBD 35038 R9
Height
135 mm
Nominal size for device installation units
R9
Duct height, min.
38 mm
Smallest selling unit: 1 piece
1piece
piece
Description
In-concrete box for duct height 38 mm, prepared for duct widths 250 and 350 mm.
With four adjustable placements for height-adjustment units.
The integrated lined body can be adjusted to a maximum of 65 mm for compensating screed work.
With four adjustable placements for height-adjustment units.
The integrated lined body can be adjusted to a maximum of 65 mm for compensating screed work.
Technical data
Dimensions
| Height | 135 mm |
|---|---|
| Dimension h | 135 mm |
Technical data
| Suitable for screed-covered underfloor ducts | yes |
|---|---|
| Suitable for screed-flush closed underfloor ducts | no |
| Trunking width, min. | 250 mm |
| Trunking width, max. | 350 mm |
| Installation opening for on-floor tank | no |
| Number of installable devices | 12 |
| Seal installation option | no |
| Decouplable | no |
| Floor plate | yes |
| Suitable for underfloor ducts | yes |
| Installation opening for flush-mount unit | Round |
| For pipe connection | no |
| Nominal size for device installation units | R9 |
| ROHS-conformant | yes |
| Duct height, min. | 38 mm |
| Dimension | 440x400x135 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | IBK Series |
Environmental Data
32,9318 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 32,9318 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 32,9318 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Nominal size for device installation units
Duct height, min.
Item no.
IBD 35038 R9
135
R9
38
7399856
IBD 35038 R9
Item no.
7399856
Height
135
Nominal size for device installation units
R9
Duct height, min.
38




