Connection element 38 mm
Type IBVE 35038
Item no. 7399896
EAN 4012196331857




Item no. / Type
Width
Trunking width, min.
Duct height, min.
Smallest selling unit: 1 piece
1piece
piece
Description
To connect underfloor installation ducts (width 350 mm)
With two adjustable seats for height-adjustment units.
With two adjustable seats for height-adjustment units.
Technical data
Dimensions
| Length | 432 mm |
|---|---|
| Width | 105 mm |
| Height | 76 mm |
| Dimension B | 350 mm |
| Dimension h | 38 mm |
Technical data
| Trunking width, min. | 350 mm |
|---|---|
| With equipotential bonding | yes |
| Suitable for expansion joint | no |
| Version for | Strap |
| ROHS-conformant | yes |
| Duct height, min. | 38 mm |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | IBK Series |
Environmental Data
5,4253 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 5,4253 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,4253 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Trunking width, min.
Duct height, min.
Item no.
IBVE 25038
105
250
38
7399890
IBVE 35038
105
350
38
7399896
Trunking width, min.
IBVE 25038
Item no.
7399890
Width
105
Trunking width, min.
250
Duct height, min.
38
IBVE 35038
Item no.
7399896
Width
105
Trunking width, min.
350
Duct height, min.
38

