Height-compensation kit ASH 250-4 320
Type ASH 250-4 320
Item no. 7410136
EAN 4012197364878



Item no. / Type
7410136 / ASH 250-4 320
Screed height, min.
240 mm
Screed height, max.
320 mm
Smallest selling unit: 1 PU
1PU
PU
Description
Height-compensation kit for UZD250-4 underfloor boxes with a construction height of 240 to 320 mm for construction-side raising of the UZD.
Technical data
Dimensions
| Length | 353 mm |
|---|---|
| Width | 183 mm |
| Dimension A | 353 mm |
| Dimension B | 183 mm |
| Dimension l | 47,5 mm |
Technical data
| Screed height, min. | 240 mm |
|---|---|
| Screed height, max. | 320 mm |
| Height-adjustment range, min. | 240 mm |
| Height-adjustment range, max. | 320 mm |
| Minimum screed height | 240 |
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | no |
| Trunking width, min. | 190 mm |
| Trunking width, max. | 250 mm |
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Decouplable | no |
| Floor plate | no |
| Suitable for underfloor ducts | no |
| Suitable for cavity floor installation | no |
| Suitable for raised floor installation | no |
| Lowerable to be flush-floor | no |
| For pipe connection | no |
| ROHS-conformant | yes |
| Version for | Square |
| Dimension | 353x183x46 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | UZD Underfloor junction box |
Environmental Data
5,5485 kg CO2e / 4 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 5,5485 kg CO2e / 4 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,5485 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 4 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Screed height, min.
Screed height, max.
Item no.
ASH 250-4 320
240
320
7410136
ASH 250-4 320
Item no.
7410136
Screed height, min.
240
Screed height, max.
320

