Height-adjustable heavy-duty cassette, blank, RKRSL, nominal size R9, stainless steel
Type RKR2 9SL2 V2 25
Item no. 7409114
EAN 4012195868385



Item no. / Type
Floor height, min.
Floor height, max.
Floor covering thickness
Dimension h
Smallest selling unit: 1 piece
1piece
piece
Description
Round, "blank", heavy-duty cassette of nominal size R9 for the creation of an inspection opening in trunking systems, raised and cavity floors, in dry or wet-cleaned floors for indoor use. Load class 2 to 20 kN. Only suitable for smooth floor coverings.
Height-adjustable heavy-duty cassette as a blind cassette with a load bearing capacity of 2–20 kN, 3-compartment. 3 APMT5 cover plates can be installed. For the installation of 3 UT4 universal supports for 9 individual installation devices with support ring/support clamp or 12 Modul 45 devices.
Height-adjustable round heavy-duty cassette as blanking cassette to create an inspection opening. For the installation in trunking systems, raised and cavity floors in dry- or wet-cleanded floors in indoor areas. Load class 2 to 20 kN.
Height-adjustable heavy-duty cassette as a blind cassette with a load bearing capacity of 2–20 kN, 3-compartment. 3 APMT5 cover plates can be installed. For the installation of 3 UT4 universal supports for 9 individual installation devices with support ring/support clamp or 12 Modul 45 devices.
Height-adjustable round heavy-duty cassette as blanking cassette to create an inspection opening. For the installation in trunking systems, raised and cavity floors in dry- or wet-cleanded floors in indoor areas. Load class 2 to 20 kN.
Technical data
Technical data
| Floor height, min. | 109 mm |
|---|---|
| Floor height, max. | 159 mm |
| Floor covering thickness | 25 mm |
| Height-adjustment range, min. | 109 mm |
| Height-adjustment range, max. | 159 mm |
| Number of installable devices | 0 |
| Decouplable | no |
| Installation diameter | 305 |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Wet |
| Installation depth | 109 mm |
| Cable outlet version | No cable outlet |
| Device support to accept mounting boxes | yes |
| Protection rating IK code | IK10 |
| Heavy load class | 20 kN (OBO SL2) |
| Installation system type | UT4 |
| Heavy-duty version | yes |
| Nominal size for device installation units | R9 |
| Protection rating (IP) when used | IP00 |
| Protection rating (IP) when unused | IP44 |
| Cover version | Round |
| ROHS-conformant | Exempt |
| Dimension | Ø305mm |
| Material | Stainless steel 1.4301 |
| Product series | RKR |
Dimensions
| Dimension h | 109 mm |
|---|
Environmental Data
23,8324 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 23,8324 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 23,8324 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
SK RKR9
7404376
Smallest selling unit: 1 piece
1piece
piece
DUG 350 R9SL
7401416
Smallest selling unit: 1 piece
1piece
piece
Type
SK RKR9
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (2)
Certificates (1)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Floor height, min.
Floor height, max.
Floor covering thickness
Nominal size for device installation units
Dimension h
Item no.
RKR2 9SL2 V2 20
105
155
20
R9
105
7409112
RKR2 9SL2 V2 25
109
159
25
R9
109
7409114
Floor height, min.
Floor height, max.
Floor covering thickness
Dimension h
RKR2 9SL2 V2 20
Item no.
7409112
Floor height, min.
105
Floor height, max.
155
Floor covering thickness
20
Nominal size for device installation units
R9
Dimension h
105
RKR2 9SL2 V2 25
Item no.
7409114
Floor height, min.
109
Floor height, max.
159
Floor covering thickness
25
Nominal size for device installation units
R9
Dimension h
109




