Height-adjustable heavy-duty cassette, blank, RKRSL, nominal size R7, stainless steel
Type RKR2 7SL2 V2 25
Item no. 7409094
EAN 4012195868262



Item no. / Type
7409094 / RKR2 7SL2 V2 25
Floor height, min.
109 mm
Floor height, max.
159 mm
Floor covering thickness
25 mm
Nominal size for device installation units
R7
Dimension h
109 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Round, "blank", heavy-duty cassette of nominal size R7 for the creation of an inspection opening in trunking systems, raised and cavity floors, in dry or wet-cleaned floors for indoor use. Load class 2 to 20 kN. Only suitable for smooth floor coverings.
Height-adjustable heavy-duty cassette as a blind cassette with a load bearing capacity of 2–20 kN, 3-compartment for indoor use. 2 APMT2 cover plates and 1 APMT5 cover plate can be installed. For the installation of 2 UT3 universal supports and one UT4 universal support for 7 individual installation devices with support ring/support clamp or 10 Modul 45 devices.
Height-adjustable heavy-duty cassette as a blind cassette with a load bearing capacity of 2–20 kN, 3-compartment for indoor use. 2 APMT2 cover plates and 1 APMT5 cover plate can be installed. For the installation of 2 UT3 universal supports and one UT4 universal support for 7 individual installation devices with support ring/support clamp or 10 Modul 45 devices.
Technical data
Technical data
| Floor height, min. | 109 mm |
|---|---|
| Floor height, max. | 159 mm |
| Floor covering thickness | 25 mm |
| Height-adjustment range, min. | 109 mm |
| Height-adjustment range, max. | 159 mm |
| Number of installable devices | 0 |
| Decouplable | no |
| Installation diameter | 275 |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Wet |
| Installation depth | 109 mm |
| Cable outlet version | No cable outlet |
| Device support to accept mounting boxes | yes |
| Protection rating IK code | IK10 |
| Heavy load class | 20 kN (OBO SL2) |
| Installation system type | UT3 / UT4 |
| Heavy-duty version | yes |
| Nominal size for device installation units | R7 |
| Protection rating (IP) when used | IP00 |
| Protection rating (IP) when unused | IP44 |
| Cover version | Round |
| ROHS-conformant | Exempt |
| Dimension | Ø275mm |
| Material | Stainless steel 1.4301 |
| Product series | RKR |
Dimensions
| Dimension h | 109 mm |
|---|
Environmental Data
20,4004 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 20,4004 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 20,4004 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
DUG 350 R7SL
7401414
Smallest selling unit: 1 piece
1piece
piece

Item no. 7401414
Heavy-duty mounting lid for 350, nominal size R7Type
DUG 350 R7SL
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (2)
Certificates (1)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Floor height, min.
Floor height, max.
Floor covering thickness
Nominal size for device installation units
Dimension h
Item no.
RKR2 7SL2 V2 25
109
159
25
R7
109
7409094
RKR2 7SL2 V2 25
Item no.
7409094
Floor height, min.
109
Floor height, max.
159
Floor covering thickness
25
Nominal size for device installation units
R7
Dimension h
109


