Height-adjustable cassette with cord outlet, RKSRNUZD3, stainless steel
Type RKSRN2UZD R7VS25
Item no. 7409300
EAN 4012195867739



Item no. / Type
7409300 / RKSRN2UZD R7VS25
Floor height, min.
94 mm
Floor covering thickness
25 mm
Nominal size for device installation units
R7
Dimension h
94 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable cassette, decoupled from the floor, of nominal size R7, with cord outlet, for the installation of accessories in dry-cleaned floors for indoor use , for mounting in underfloor boxes UZD350, either in conjunction with a mounting lid DUG...R7 or UZD350. Mounting takes place using height adjustment brackets (order separately) in the aluminium frame profile of the underfloor boxes.
Height-adjustable cassette for cord outlet, 3-compartment. 2 APMT2 cover plates and 1 APMT5 cover plate can be installed. For the installation of 2 UT3 universal supports and one UT4 universal support for 7 individual installation devices with support ring/support clamp or 10 Modul 45 devices.
Height-adjustable cassette for cord outlet, 3-compartment. 2 APMT2 cover plates and 1 APMT5 cover plate can be installed. For the installation of 2 UT3 universal supports and one UT4 universal support for 7 individual installation devices with support ring/support clamp or 10 Modul 45 devices.
Technical data
Dimensions
| Length | 274 mm |
|---|---|
| Width | 274 mm |
| Height | 94 mm |
| Dimension h | 94 mm |
Technical data
| Floor height, min. | 94 mm |
|---|---|
| Floor covering thickness | 25 mm |
| Number of installable devices | 10 |
| Decouplable | yes |
| Installation diameter | 275 |
| Suitable for cavity floor installation | no |
| Suitable for raised floor installation | no |
| Floor care | Dry |
| Number of mounting boxes | 3 |
| Installation depth | 104 mm |
| Cable outlet version | Swivellable cord outlet |
| Number of cable outlets | 1 |
| Device support to accept mounting boxes | yes |
| Protection rating IK code | IK10 |
| Installation system type | UT3 / UT4 |
| Heavy-duty version | no |
| Nominal size for device installation units | R7 |
| Approvals | VDE |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 3,000 N |
| Cover version | Round |
| ROHS-conformant | yes |
| Dimension | Ø275mm |
| Material | Stainless steel 1.4301 |
| Product series | RKSR |
Environmental Data
15,6971 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 15,6971 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 15,6971 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
NW 350 RK
7410556
Smallest selling unit: 1 piece
1piece
piece
UT3 45 3
7408723
Smallest selling unit: 1 piece
1piece
piece
MTU 2
7407836
Smallest selling unit: 1 piece
1piece
piece
Type
NW 350 RK
Smallest selling unit: 1 piece
1piece
piece

Item no. 7400533
Mounting lid 350, nominal size R7Type
DUG 350-3 R7
Smallest selling unit: 1 piece
1piece
piece
Type
UT3 45 3
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Floor height, min.
Floor covering thickness
Nominal size for device installation units
Dimension h
Item no.
RKSRN2UZD R7VS25
94
25
R7
94
7409300
RKSRN2UZD R7VS25
Item no.
7409300
Floor height, min.
94
Floor covering thickness
25
Nominal size for device installation units
R7
Dimension h
94



