Height-adjustable cassette with cord outlet, RKSRNUZD3, brass
Type RKSRN2UZD3R9MS25
Item no. 7409304
EAN 4012195867753



Item no. / Type
7409304 / RKSRN2UZD3R9MS25
Floor height, min.
94 mm
Floor covering thickness
25 mm
Nominal size for device installation units
R9
Dimension h
94 mm
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable cassette, decoupled from the floor, of nominal size R9, with cord outlet, for the installation of accessories in dry-cleaned floors for indoor use, for mounting in underfloor boxes UZD350-3, either in conjunction with a mounting lid DUG350-3R9 or UGD350-3R9. Mounting takes place using height adjustment brackets (order separately) in the aluminium frame profile of the underfloor boxes.
Height-adjustable cassette for cord outlet, 3-compartment. 3 APMT5 cover plates can be installed. For the installation of 3 UT4 universal supports for 9 individual installation devices with support ring/support clamp or 12 Modul 45 devices.
Height-adjustable cassette for cord outlet, 3-compartment. 3 APMT5 cover plates can be installed. For the installation of 3 UT4 universal supports for 9 individual installation devices with support ring/support clamp or 12 Modul 45 devices.
Technical data
Dimensions
| Length | 304 mm |
|---|---|
| Width | 304 mm |
| Height | 94 mm |
| Dimension h | 94 mm |
Technical data
| Floor height, min. | 94 mm |
|---|---|
| Floor covering thickness | 25 mm |
| Number of installable devices | 12 |
| Decouplable | yes |
| Installation diameter | 305 |
| Suitable for cavity floor installation | no |
| Suitable for raised floor installation | no |
| Floor care | Dry |
| Number of mounting boxes | 3 |
| Installation depth | 104 mm |
| Cable outlet version | Swivellable cord outlet |
| Number of cable outlets | 1 |
| Device support to accept mounting boxes | yes |
| Protection rating IK code | IK10 |
| Installation system type | UT4 |
| Heavy-duty version | no |
| Nominal size for device installation units | R9 |
| Approvals | VDE |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 3,000 N |
| Cover version | Round |
| ROHS-conformant | yes |
| Dimension | Ø305mm |
| Material | Brass |
| Product series | RKSR |
Environmental Data
14,4889 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 14,4889 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 14,4889 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
NW 350 RK
7410556
Smallest selling unit: 1 piece
1piece
piece
SK RKR9
7404376
Smallest selling unit: 1 piece
1piece
piece
UT4 45 4
7408727
Smallest selling unit: 1 piece
1piece
piece
MTU 3
7407840
Smallest selling unit: 1 piece
1piece
piece
Type
NW 350 RK
Smallest selling unit: 1 piece
1piece
piece
Type
SK RKR9
Smallest selling unit: 1 piece
1piece
piece

Item no. 7400549
Mounting lid 350, nominal size R9Type
DUG 350-3 R9
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Floor height, min.
Floor covering thickness
Nominal size for device installation units
Dimension h
Item no.
RKSRN2UZD3R9MS25
94
25
R9
94
7409304
RKSRN2UZD3R9MS25
Item no.
7409304
Floor height, min.
94
Floor covering thickness
25
Nominal size for device installation units
R9
Dimension h
94




