Height-adjustable cassette for inspection opening, RKNUZD3, brass
Type RKN2 UZD3 4MS25
Item no. 7409054
EAN 4012195867845



Item no. / Type
Floor height, min.
Floor covering thickness
Dimension h
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable "blank" cassette, decoupled from the floor, for the creation of an inspection opening of nominal size 4 in dry or wet-cleaned floors for indoor use, for mounting in underfloor boxes UZD250 or UZD350, either in conjunction with a blanking lid DUG../4 or in UGD250-3/4 or UGD350-3/4. Mounting takes place using levelling profiles (order separately) in the aluminium frame profile of the underfloor boxes. Only suitable for smooth floor coverings.
Height-adjustable cassette as a blind cassette, two-compartment. 2 APMT2 cover plates can be installed. For the installation of 2 UT3 universal supports for 4 individual installation devices with support ring/support clamp or 6 Modul 45 devices.
Height-adjustable cassette as a blind cassette, two-compartment. 2 APMT2 cover plates can be installed. For the installation of 2 UT3 universal supports for 4 individual installation devices with support ring/support clamp or 6 Modul 45 devices.
Technical data
Dimensions
| Length | 199 mm |
|---|---|
| Width | 199 mm |
| Height | 95 mm |
| Dimension h | 95 mm |
Technical data
| Floor height, min. | 110 mm |
|---|---|
| Floor covering thickness | 25 mm |
| Number of installable devices | 0 |
| Decouplable | yes |
| Length of installation dimensions | 201 mm |
| Wide installation dimensions | 201 mm |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Wet |
| Installation depth | 110 mm |
| Cable outlet version | No cable outlet |
| Number of cable outlets | 0 |
| Device support to accept mounting boxes | no |
| Protection rating IK code | IK10 |
| Installation system type | UT3 |
| Heavy-duty version | no |
| Nominal size for device installation units | 4 |
| Approvals | VDE |
| Protection rating (IP) when used | IP00 |
| Protection rating (IP) when unused | IP44 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 3,000 N |
| Cover version | Square |
| ROHS-conformant | yes |
| Dimension | 200x200mm |
| Material | Brass |
| Product series | RKN |
Environmental Data
9,9349 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 9,9349 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 9,9349 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
NW 350-3 QK
7410544
Smallest selling unit: 1 piece
1piece
piece
DUG RK UAN 4
7428544
Smallest selling unit: 1 piece
1piece
piece
Type
NW 350-3 QK
Smallest selling unit: 1 piece
1piece
piece
Type
DUG RK UAN 4
Smallest selling unit: 1 piece
1piece
piece

Item no. 7400505
Mounting cover 350, nominal size 4Type
DUG 350-3 4
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Floor height, min.
Floor covering thickness
Nominal size for device installation units
Dimension h
Item no.
RKN2 UZD3 4MS20
105
20
4
90
7409052
RKN2 UZD3 4MS25
110
25
4
95
7409054
Floor height, min.
Floor covering thickness
Dimension h
RKN2 UZD3 4MS20
Item no.
7409052
Floor height, min.
105
Floor covering thickness
20
Nominal size for device installation units
4
Dimension h
90
RKN2 UZD3 4MS25
Item no.
7409054
Floor height, min.
110
Floor covering thickness
25
Nominal size for device installation units
4
Dimension h
95


