Height-adjustable cassette for inspection opening, RKN, brass
Type RKN3 9 MS 25
Item no. 7408976
EAN 4012197278229



Item no. / Type
Floor height, min.
Floor height, max.
Floor covering thickness
Dimension h
Smallest selling unit: 1 piece
1piece
piece
Description
"Blank" height-adjustable cassette for the creation of an inspection opening of nominal size 4. Installation of devices in duct systems, raised and cavity floors in interior dry or wet-care floors. Only suitable for smooth floor coverings.
For the installation of three UT4 universal supports for nine single devices with support ring/support clamp or 12 Modul 45® devices. 3 APMT5 cover plates can be installed.
For the installation of three UT4 universal supports for nine single devices with support ring/support clamp or 12 Modul 45® devices. 3 APMT5 cover plates can be installed.
Technical data
Dimensions
| Length | 243 mm |
|---|---|
| Width | 243 mm |
| Height | 110 mm |
| Dimension h | 110 mm |
Technical data
| Floor height, min. | 110 mm |
|---|---|
| Floor height, max. | 155 mm |
| Floor covering thickness | 25 mm |
| Height-adjustment range, min. | 110 mm |
| Height-adjustment range, max. | 155 mm |
| Number of installable devices | 0 |
| Decouplable | no |
| Length of installation dimensions | 244 mm |
| Wide installation dimensions | 244 mm |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Wet |
| Installation depth | 110 mm |
| Cable outlet version | No cable outlet |
| Number of cable outlets | 0 |
| Device support to accept mounting boxes | no |
| Protection rating IK code | IK10 |
| Installation system type | UT4 |
| Heavy-duty version | no |
| Nominal size for device installation units | 9 |
| Approvals | VDE |
| Standard | EN 50085-2-2 |
| Protection rating (IP) when used | IP00 |
| Protection rating (IP) when unused | IP55 |
| Number of universal supports | 3 x UT4 |
| Floor cut-out / Mounting opening | 244x244 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 5,000 N |
| Cover version | Square |
| ROHS-conformant | Exempt |
| Dimension | 243x243x105 |
| Material | Brass |
| Product series | RKN |
Environmental Data
14,3726 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 14,3726 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 14,3726 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 7400513
Mounting lid 350, nominal size 9Type
DUG 350-3 9
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Floor height, min.
Floor height, max.
Floor covering thickness
Cable outlet version
Nominal size for device installation units
Dimension h
Item no.
RKN3 9 MS 20
105
150
20
No cable outlet
9
105
7408972
RKN3 9 MS 25
110
155
25
No cable outlet
9
110
7408976
Floor height, min.
Floor height, max.
Floor covering thickness
Dimension h
RKN3 9 MS 20
Item no.
7408972
Floor height, min.
105
Floor height, max.
150
Floor covering thickness
20
Cable outlet version
No cable outlet
Nominal size for device installation units
9
Dimension h
105
RKN3 9 MS 25
Item no.
7408976
Floor height, min.
110
Floor height, max.
155
Floor covering thickness
25
Cable outlet version
No cable outlet
Nominal size for device installation units
9
Dimension h
110


