Hat profile rail set
Type 2069 X06 FS
Item no. 1115876
EAN 4012196614257



Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
Hat profile rail 35 x 7.5 mm to DIN EN 60715 (formerly DIN EN 50022).
Technical data
Dimensions
| Length | 118 mm |
|---|---|
| Width | 35 mm |
| Height | 8 mm |
Technical data
| Version, rails | Support rail DIN EN 60715 |
|---|---|
| ROHS-conformant | yes |
| Dimension | 119x35x7,5 |
| Product series | Rail system |
Environmental Data
0,166 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,166 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,166 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
2069 X06 FS
118
1115876
2069 X10 FS
161
1115879
2069 X16 FS
211
1115882
2069 X25 FS
252
1115887
Length
2069 X06 FS
Item no.
1115876
Length
118
2069 X10 FS
Item no.
1115879
Length
161
2069 X16 FS
Item no.
1115882
Length
211
2069 X25 FS
Item no.
1115887
Length
252
