FireBox T60 with plug-in seals
Type T60ED 06A
Item no. 7205741
EAN 4012197356385



Item no. / Type
7205741 / T60ED 06A
Clear internal dimensions
100x100x48 mm
Protection rating
IP66
Colour
Pastel orange; RAL 2003
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box with ceramic terminals and soft plug-in seals. Sufficiently large wiring compartment through diagonally arranged connection unit with completely pre-mounted, high-temperature-resistant ceramic terminals. Green-yellow labelled protective conductor terminal. Fastening on easily accessible external flaps. Approved for cable systems that maintain the electrical function according to DIN 4102 Part 12 with the classes E30, E60 and E90. Ceramic terminals were tested according to DIN EN 60998-2-1:2004.
Technical data
Dimensions
| Length | 114 mm |
|---|---|
| Width | 114 mm |
| Height | 58,6 mm |
| Clear internal dimensions | 100x100x48 mm |
| Dimension L | 114 mm |
| Dimension B | 114 mm |
| Dimension H | 58,6 mm |
| Dimension L1 | 125,5 mm |
| Dimension L2 | 150 mm |
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Number of terminals | 5 |
| Entry from rear | no |
| Transparent lid | no |
| Protection rating | IP66 |
| Nominal voltage | 660 V |
| Expandable | no |
| with lid | yes |
| Sealable | no |
| For Ex zone | Without |
| Maintain electrical functions | E 90 |
| Explosion-tested version | no |
| Type of housing penetration | Cuttable stepped membrane |
| With screening | no |
| Weatherproof | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Nominal cross-section, min. | 1,5 mm² |
| Nominal cross-section, max. | 6 mm² |
| Shape | Rectangular |
| Equipment | Terminal |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | Exempt |
| Dimension | 114x114x57 |
| Material | Polypropylene |
| Colour | Pastel orange; RAL 2003 |
| Single terminals | 4 |
| Protective terminal | 1 |
| Product series | FireBox T-series |
Environmental Data
1,1135 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1135 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1135 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Clear internal dimensions
Protection rating
Colour
Item no.
T60ED 06A
100x100x48
IP66
Pastel orange; RAL 2003
7205741
T60ED 06A
Item no.
7205741
Clear internal dimensions
100x100x48
Protection rating
IP66
Colour
Pastel orange; RAL 2003


