FireBox T250 with plug-in seals, 1 fuse holder
Type T250ED 16AF
Item no. 7205756
EAN 4012196812387



Item no. / Type
Clear internal dimensions
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box with one fuse holder and soft plug-in seals. Sufficiently large wiring compartment through diagonally arranged connection unit with completely pre-mounted, high-temperature-resistant ceramic terminals. Green-yellow labelled protective conductor terminal. Fastening on easily accessible external flaps. Approved for cable systems that maintain the electrical function according to DIN 4102 Part 12 with the classes E30, E60 and E90. Ceramic clamps have been tested according to DIN EN 60998-2-1:2004.
Including 2 x MMSplus P 6x35 screw ties.
Including 2 x MMSplus P 6x35 screw ties.
Technical data
Dimensions
| Length | 240 mm |
|---|---|
| Width | 190 mm |
| Height | 95 mm |
| Clear internal dimensions | 225x173x86 mm |
| Dimension L | 240 mm |
| Dimension B | 190 mm |
| Dimension H | 95 mm |
| Dimension L1 | 250 mm |
| Dimension L2 | 270 mm |
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Number of terminals | 6 |
| Entry from rear | no |
| Transparent lid | no |
| Protection rating | IP66 |
| Nominal voltage | 660 V |
| Expandable | no |
| with lid | yes |
| Sealable | no |
| For Ex zone | Without |
| Maintain electrical functions | E 90 |
| Explosion-tested version | no |
| Type of housing penetration | Cuttable stepped membrane |
| With screening | no |
| Weatherproof | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Nominal cross-section, min. | 6 mm² |
| Nominal cross-section, max. | 16 mm² |
| Shape | Rectangular |
| Equipment | Terminal |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | Exempt |
| Dimension | 240x190x95 |
| Material | Polypropylene |
| Colour | Pastel orange; RAL 2003 |
| Single terminals | 3 |
| Double terminals | 2 |
| Protective terminal | 1 |
| Product series | FireBox T-series |
Environmental Data
3,29 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,29 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,29 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
KS-E DE
7205423
Smallest selling unit: 10 piece
10piece
piece

Item no. 7205570
Fuse holder for FireBox T seriesType
TE-FH 520
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (3)
Certificates (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Clear internal dimensions
No. of entries
Protection rating
Colour
Item no.
T100ED 06AF
136x102x57
10
IP66
Pastel orange; RAL 2003
7205752
T160ED 10AF
176x135x67
12
IP66
Pastel orange; RAL 2003
7205754
T250ED 16AF
225x173x86
IP66
Pastel orange; RAL 2003
7205756
Clear internal dimensions
No. of entries
T100ED 06AF
Item no.
7205752
Clear internal dimensions
136x102x57
No. of entries
10
Protection rating
IP66
Colour
Pastel orange; RAL 2003
T160ED 10AF
Item no.
7205754
Clear internal dimensions
176x135x67
No. of entries
12
Protection rating
IP66
Colour
Pastel orange; RAL 2003
T250ED 16AF
Item no.
7205756
Clear internal dimensions
225x173x86
Protection rating
IP66
Colour
Pastel orange; RAL 2003








