FireBox T100 with plug-in seals, double terminals
Type T100ED 06-2A
|Item no. 7205746
|EAN 4012196812370



Item no. / Type
Clear internal dimensions
No. of entries
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box with ceramic double terminals and soft plug-in seals. Sufficiently large wiring compartment through diagonally arranged connection unit with completely pre-mounted, high-temperature-resistant ceramic terminals. Green-yellow labelled protective conductor terminal. Fastening on easily accessible external flaps. Approved for cable systems that maintain the electrical function according to DIN 4102 Part 12 with the classes E30, E60 and E90. Ceramic clamps have been tested according to DIN EN 60998-2-1:2004.
Including 2 x MMSplus P 6x35 screw ties.
Including 2 x MMSplus P 6x35 screw ties.
Technical data
Dimensions
| Length | 150 mm |
|---|---|
| Width | 116 mm |
| Height | 67 mm |
| Clear internal dimensions | 136x102x57 mm |
| Dimension L | 150 mm |
| Dimension B | 116 mm |
| Dimension H | 67 mm |
| Dimension L1 | 162 mm |
| Dimension L2 | 182 mm |
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| No. of entries | 10 |
| Number of terminals | 5 |
| Entry from rear | no |
| Transparent lid | no |
| Protection rating | IP66 |
| Nominal voltage | 660 V |
| Expandable | no |
| with lid | yes |
| Sealable | no |
| For Ex zone | Without |
| Measured insulation voltage Vi | 690 V |
| Maintain electrical functions | E 90 |
| Explosion-tested version | no |
| Type of housing penetration | Cuttable stepped membrane |
| With screening | no |
| Weatherproof | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Nominal cross-section, min. | 1,5 mm² |
| Nominal cross-section, max. | 6 mm² |
| Shape | Rectangular |
| Equipment | Terminal |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | Exempt |
| Dimension | 150x116x67 |
| Material | Polypropylene |
| Colour | Pastel orange; RAL 2003 |
| Double terminals | 4 |
| Protective terminal | 1 |
| Product series | FireBox T-series |
Environmental Data
1,6184 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,6184 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,6184 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
KS-E DE
7205423
Smallest selling unit: 10 piece
10piece
piece

Item no. 7205570
Fuse holder for FireBox T seriesType
TE-FH 520
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (2)
Certificates (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Clear internal dimensions
No. of entries
Protection rating
Colour
Item no.
T160ED 10-2A
176x135x67
12
IP66
Pastel orange; RAL 2003
7205748
T250ED 16-2A
225x173x86
IP66
Pastel orange; RAL 2003
7205750
T100ED 06-2A
136x102x57
10
IP66
Pastel orange; RAL 2003
7205746
Clear internal dimensions
No. of entries
T160ED 10-2A
Item no.
7205748
Clear internal dimensions
176x135x67
No. of entries
12
Protection rating
IP66
Colour
Pastel orange; RAL 2003
T250ED 16-2A
Item no.
7205750
Clear internal dimensions
225x173x86
Protection rating
IP66
Colour
Pastel orange; RAL 2003
T100ED 06-2A
Item no.
7205746
Clear internal dimensions
136x102x57
No. of entries
10
Protection rating
IP66
Colour
Pastel orange; RAL 2003








