Fire protection duct PYROLINE® Con D BSK I120/E90
Type BSKD12-K0521
Item no. 7215222
EAN 4012196887477




Item no. / Type
Length
Dimension B
Dimension H
Dimension b
Dimension h
Smallest selling unit: 1 m
1m
m
Description
Fire protection duct made from water and frost-proof fibreglass light concrete of building material class A1 according to EN 13501-1 for fireproof laying of cables in rescue and emergency routes, and for the maintenance of electrical functionality of safety-relevant systems. Classification I120 as I duct according to DIN 4102 Part 11 and classification E90 as E duct according to DIN 4102 Part 12.
Mounting of the duct directly on walls or under ceilings.
Including countersunk head screws and sealing strips.
Mounting of the duct directly on walls or under ceilings.
Including countersunk head screws and sealing strips.
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Width | 330 mm |
| Height | 130 mm |
| Dimension B | 330 mm |
| Dimension H | 130 mm |
| Dimension b | 210 mm |
| Dimension h | 50 mm |
Technical data
| Usable cross-section | 10500 mm² |
|---|---|
| With perforation | no |
| Partitions possible | yes |
| Fire resistance class I − installation duct | 120 |
| Fire resistance class E − function maintenance | 90 |
| Jacketing | Without |
| Material of the insulation | Glass-fibre lightweight concrete |
| Number of flammable sides | 3 |
| Cover fastening | Screw |
| ROHS-conformant | yes |
| Dimension | 1000x50x210 |
| Material | Fibreglass lightweight concrete |
| Colour | Grey |
| Product series | PYROLINE® con BSK |
Accessories
System accessories
Article
Type
Item no.
Amount
BSKD12-E0521
7215274
Smallest selling unit: 1 piece
1piece
piece
KAD-8040
7215464
Smallest selling unit: 1 piece
1piece
piece
KAD-10040
7215462
Smallest selling unit: 1 piece
1piece
piece

Item no. 7215274
End piece for PYROLINE® Con D BSK I120/E90Type
BSKD12-E0521
Smallest selling unit: 1 piece
1piece
piece

Item no. 7215464
Doubler for PYROLINE® Con fire protection ductType
KAD-8040
Smallest selling unit: 1 piece
1piece
piece

Item no. 7215462
Doubler for PYROLINE® Con fire protection ductType
KAD-10040
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (3)
Declarations (2)
Certificates (2)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Dimension B
Dimension H
Dimension b
Dimension h
Item no.
BSKD12-K1021
1000
330
185
210
105
7215231
BSKD12-K0506
1000
180
130
60
50
7215210
BSKD12-K0511
1000
230
130
110
50
7215216
BSKD12-K0521
1000
330
130
210
50
7215222
Dimension B
Dimension H
Dimension b
Dimension h
BSKD12-K1021
Item no.
7215231
Length
1000
Dimension B
330
Dimension H
185
Dimension b
210
Dimension h
105
BSKD12-K0506
Item no.
7215210
Length
1000
Dimension B
180
Dimension H
130
Dimension b
60
Dimension h
50
BSKD12-K0511
Item no.
7215216
Length
1000
Dimension B
230
Dimension H
130
Dimension b
110
Dimension h
50
BSKD12-K0521
Item no.
7215222
Length
1000
Dimension B
330
Dimension H
130
Dimension b
210
Dimension h
50






