Fastening pin for mounting plates
Type T-S MST
Item no. 2007831
EAN 4012195615910



Item no. / Type
2007831 / T-S MST
Smallest selling unit: 100 piece
100piece
piece
Description
Metal fastening pin for fastening the T series onto mounting plates or other thin-walled supporting structures. Mounted by simply pressing the bolt into the fastening holes in the T series. Easy removal with a screw thread.
Technical data
Dimensions
| Length | 11,5 mm |
|---|---|
| Dimension L | 11,5 mm |
| Dimension D | 3,5 mm |
Technical data
| Thread metric | 3 |
|---|---|
| Thread | M3 |
| Screw system | Phillips PH with screw slot |
| ROHS-conformant | yes |
| Dimension | Ø3,5x10 |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | T series |
Environmental Data
0,0024 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0024 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0024 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
T-S MST
2007831
T-S MST
Item no.
2007831

