Fastening element for junction boxes to cable trays
Type SB BE SW
Item no. 2006292
EAN 4012197464424



Item no. / Type
Width
Height
Smallest selling unit: 10 piece
10piece
piece
Description
Fastening element for junction boxes (T60 and T100), for mounting on cable trays without tools. Junction boxes, can be mounted on both sides horizontally or vertically
Technical data
Dimensions
| Width | 104 mm |
|---|---|
| Height | 139 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Fastening type | Clamp fastening |
| Version for | Horizontal |
| ROHS-conformant | yes |
| Dimension | 165x163x49 |
| Material | Polypropylene |
| Colour | Graphite black; RAL 9011 |
| Product series | BlackLine, T series |
Environmental Data
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
SB BE
163
49
2006150
SB BE SW
104
139
2006292
Width
Height
SB BE
Item no.
2006150
Width
163
Height
49
SB BE SW
Item no.
2006292
Width
104
Height
139
