Fastening element for cable junction box on cable trays
Type BE TS KR
Item no. 2007835
EAN 4012195840640




Item no. / Type
2007835 / BE TS KR
Width
104 mm
Height
139 mm
Smallest selling unit: 10 piece
10piece
piece
Description
The fastening element BE TS KR can be used to attach OBO junction boxes, type T60 and T100, to all standard cable trays in a few actions, quickly and without tools.
This keeps the junction box securely in position. However, it can be quickly dismantled as necessary. This is all done without using tools.
This keeps the junction box securely in position. However, it can be quickly dismantled as necessary. This is all done without using tools.
Technical data
Dimensions
| Width | 104 mm |
|---|---|
| Height | 139 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Fastening type | Clamp fastening |
| Version for | Horizontal |
| ROHS-conformant | yes |
| Material | Polycarbonate |
| Colour | Light grey |
| Product series | T series |
Environmental Data
0,1474 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1474 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1474 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (7)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
BE TS KR
104
139
2007835
BE TS KR
Item no.
2007835
Width
104
Height
139


