External corner SLL AE2070
Type SLL AE2070 rws
|Item no. 6132262
|EAN 4012196720804



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
External corner as a fitting for changing the direction of the skirting trunking.
External corner for snapping on to the base to conceal cuts.
Technical data
Dimensions
| Length | 78 mm |
|---|---|
| Height | 46 mm |
Technical data
| Halogen-free | no |
|---|---|
| Angle range, min. | 90 mm |
| Decoration | Without |
| Protection rating | IP40 |
| With carpet strip | no |
| Cover sealing lip | Wall/floor |
| Protection rating IK code | IK06 |
| Version for | Hood fitting |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | SL Trunking |
Environmental Data
0,0535 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0535 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0535 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
SLL AE2070 rws
6132262
SLL AE2070 cws
6132263
SLL AE2070 rws
Item no.
6132262
SLL AE2070 cws
Item no.
6132263


