Equipotential busbar for indoors
Type 1801 FIN
Item no. 5015680
EAN 4012195313021



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Equipotential busbar for equipotential bonding to DIN VDE 0100-410/-540 as well as lightning protection equipotential bonding to DIN VDE 0185-305
• According to VDE 0618, Part 1
• With 10 x 10 mm clamping rail made of nickel-plated brass
• With contact-secure series terminals made of electrogalvanised steel
• Cover and rail stands made of grey polystyrene
• Sealable / labellable cover
• Lightning current carrying capacity 100 kA (10/350)
• Tension clamp with screw lock against self-loosening (e.g. required in industry)
Connection options:
• 11 single or multi-wire cables 2.5–25 mm² or fine-wire cables to 16 mm² (max. Ø 7 mm)
• 2 single or multi-wire cable 25–95 mm² or fine-wire cable to 70 mm² (max. Ø 13.5 mm)
• According to VDE 0618, Part 1
• With 10 x 10 mm clamping rail made of nickel-plated brass
• With contact-secure series terminals made of electrogalvanised steel
• Cover and rail stands made of grey polystyrene
• Sealable / labellable cover
• Lightning current carrying capacity 100 kA (10/350)
• Tension clamp with screw lock against self-loosening (e.g. required in industry)
Connection options:
• 11 single or multi-wire cables 2.5–25 mm² or fine-wire cables to 16 mm² (max. Ø 7 mm)
• 2 single or multi-wire cable 25–95 mm² or fine-wire cable to 70 mm² (max. Ø 13.5 mm)
Technical data
Technical data
| Insulator | yes |
|---|---|
| Quantity of cable connections up to 25 mm², rigid | 11 |
| Quantity of cable connections up to 95 mm², rigid | 2 |
| Material of the contact rail | Brass |
| Material of the terminal | Steel |
| Surface of the contact rail | Nickel-plated |
| Surface of the terminal | Electrogalvanised |
| Version for | With cover hood |
| ROHS-conformant | Exempt |
| Type | Modular structure |
| Dimension | 188mm |
| Material | Brass |
Environmental Data
1,5051 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,5051 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,5051 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
1801 VDE
217
63
67,5
Grey
5015650
1801 FIN
5015680
1801 12x25 1x95
217
63
67,5
Grey
5015683
1801 VDE
Item no.
5015650
Length
217
Width
63
Height
67,5
Colour
Grey
1801 FIN
Item no.
5015680
1801 12x25 1x95
Item no.
5015683
Length
217
Width
63
Height
67,5
Colour
Grey



