Equipotential busbar for flexible wall mounting with separation point
Type 1802 DC 5+5 VA
Item no. 5015876
EAN 4012196681938



Item no. / Type
Length
Width
Height
Number of connections
Smallest selling unit: 1 piece
1piece
piece
Description
Main equipotential busbar for equipotential bonding to VDE 0100 Part 410/-540 and
lightning protection equipotential bonding to VDE 0185-305 (IEC 62305)
• With separation point (Disconnect - DC)
• For flexible wall mounting
• Complete with profile rail (FT) and screws
• Rust-proof stainless steel versions (V2A) are suitable for outdoor use
• Quick, simple mounting of the connection cable using
lock bolts M10
• With lock washer (DIN 137) for bolt locking against loosening
lightning protection equipotential bonding to VDE 0185-305 (IEC 62305)
• With separation point (Disconnect - DC)
• For flexible wall mounting
• Complete with profile rail (FT) and screws
• Rust-proof stainless steel versions (V2A) are suitable for outdoor use
• Quick, simple mounting of the connection cable using
lock bolts M10
• With lock washer (DIN 137) for bolt locking against loosening
Technical data
Dimensions
| Length | 605 mm |
|---|---|
| Width | 40 mm |
| Height | 85 mm |
Technical data
| Number of connections | 10 |
|---|---|
| Insulator | yes |
| Quantity of round conductor connections 8 mm | 0 |
| Quantity of round conductor connections 10 mm | 0 |
| Quantity of round conductor connections 8-10 mm | 0 |
| Quantity of flat conductor connections up to 30 mm | 0 |
| Quantity of flat conductor connections up to 40 mm | 0 |
| Quantity of cable connections up to 6 mm², rigid | 0 |
| Quantity of cable connections up to 16 mm², rigid | 0 |
| Quantity of cable connections up to 25 mm², rigid | 0 |
| Quantity of cable connections up to 95 mm², rigid | 0 |
| Material of the contact rail | Rustproof steel (V2A) |
| Material of the terminal | Rustproof steel (V2A) |
| Version for | Only terminal |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Type | Modular structure |
| Dimension | 5+5 x M10 |
| Material | Stainless steel 1.4301 |
Environmental Data
9,7349 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 9,7349 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 9,7349 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 5015890
Crossbar for equipotential busbarType
1802 KL
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Number of connections
Item no.
1802 5 - V4A
246
40
5
5015856
1802 10 - V4A
408,5
40
5
5015867
1802 12 - V4A
473,5
40
5
5015869
1802 5 VA
246
40
5
5
5015854
1802 10 VA
408,5
40
5
10
5015866
1802 DC 5+5 VA
605
40
85
10
5015876
Length
Height
Number of connections
1802 5 - V4A
Item no.
5015856
Length
246
Width
40
Height
5
1802 10 - V4A
Item no.
5015867
Length
408,5
Width
40
Height
5
1802 12 - V4A
Item no.
5015869
Length
473,5
Width
40
Height
5
1802 5 VA
Item no.
5015854
Length
246
Width
40
Height
5
Number of connections
5
1802 10 VA
Item no.
5015866
Length
408,5
Width
40
Height
5
Number of connections
10
1802 DC 5+5 VA
Item no.
5015876
Length
605
Width
40
Height
85
Number of connections
10


