Crossbar for equipotential busbar
Type 1802 KL
Item no. 5015890
EAN 4012195033738



Item no. / Type
5015890 / 1802 KL
Smallest selling unit: 1 piece
1piece
piece
Description
• To clamp the flat conductors 30 x 3.5 and 40 x 5
• Suitable for equipotential busbar BigBar, type 1802
• Suitable for equipotential busbar BigBar, type 1802
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 12xM10 |
| Material | Stainless steel 1.4301 |
Environmental Data
0,4335 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4335 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4335 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
1802 KL
5015890
1802 KL
Item no.
5015890


