Equipotential busbar BigBar for industrial applications
Type 1802 6 CU
Item no. 5015832
EAN 4012195699330



Item no. / Type
Length
Width
Height
Number of connections
Smallest selling unit: 1 piece
1piece
piece
Description
Main equipotential busbar to VDE 0100 Part 410 and Part 540, and also lightning protection equipotential bonding to VDE 0185-305 (IEC 62305)
• Insulation feet
• Quick, simple mounting of connection cables using lock bolts M10
• Complete with anchors and bolts for wall mounting
• With lock washer (DIN 137) for bolt locking against loosening (e.g. required in industry and explosion-protected areas)
• Insulation feet
• Quick, simple mounting of connection cables using lock bolts M10
• Complete with anchors and bolts for wall mounting
• With lock washer (DIN 137) for bolt locking against loosening (e.g. required in industry and explosion-protected areas)
Technical data
Dimensions
| Length | 278,5 mm |
|---|---|
| Width | 40 mm |
| Height | 5 mm |
Technical data
| Number of connections | 6 |
|---|---|
| Insulator | yes |
| Quantity of round conductor connections, total | 6 |
| Quantity of round conductor connections 8 mm | 0 |
| Quantity of round conductor connections 10 mm | 0 |
| Quantity of round conductor connections 8-10 mm | 0 |
| Quantity of flat conductor connections up to 30 mm | 0 |
| Quantity of flat conductor connections up to 40 mm | 0 |
| Quantity of cable connections up to 6 mm², rigid | 0 |
| Quantity of cable connections up to 16 mm², rigid | 0 |
| Quantity of cable connections up to 25 mm², rigid | 0 |
| Quantity of cable connections up to 95 mm², rigid | 0 |
| Material of the contact rail | Copper |
| Material of the terminal | Copper |
| Version for | Only terminal |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Type | Fixed structure |
| Dimension | 6xM10 |
| Material | Copper |
| Product series | Ex |
Environmental Data
3,1787 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,1787 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,1787 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 5015890
Crossbar for equipotential busbarType
1802 KL
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Number of connections
Item no.
1802 5 CU
246
40
5
5
5015830
1802 6 CU
278,5
40
5
6
5015832
1802 8 CU
343,5
40
5
8
5015836
1802 10 CU
408,5
40
5
10
5015842
1802 12 CU
473,5
40
5
12
5015844
1802 14 CU
538,5
40
5
14
5015847
1802 20 CU
733,5
40
5
20
5015849
1802 DC 5+1 CU
505
40
85
6
5015870
1802 DC 5+5 CU
605
40
85
10
5015874
Length
Height
Number of connections
1802 5 CU
Item no.
5015830
Length
246
Width
40
Height
5
Number of connections
5
1802 6 CU
Item no.
5015832
Length
278,5
Width
40
Height
5
Number of connections
6
1802 8 CU
Item no.
5015836
Length
343,5
Width
40
Height
5
Number of connections
8
1802 10 CU
Item no.
5015842
Length
408,5
Width
40
Height
5
Number of connections
10
1802 12 CU
Item no.
5015844
Length
473,5
Width
40
Height
5
Number of connections
12
1802 14 CU
Item no.
5015847
Length
538,5
Width
40
Height
5
Number of connections
14
1802 20 CU
Item no.
5015849
Length
733,5
Width
40
Height
5
Number of connections
20
1802 DC 5+1 CU
Item no.
5015870
Length
505
Width
40
Height
85
Number of connections
6
1802 DC 5+5 CU
Item no.
5015874
Length
605
Width
40
Height
85
Number of connections
10

