End piece SL ESre2050
Type SL ESre2050 rws
|Item no. 6132277
|EAN 4012196719914



Item no. / Type
Colour
Smallest selling unit: 10 piece
10piece
piece
Description
End piece (right) as a fitting for the skirting trunking.
For a clean end to the trunking system. For attaching to the trunking ends.
Technical data
Dimensions
| Length | 22 mm |
|---|---|
| Width | 18 mm |
| Height | 52 mm |
Technical data
| Halogen-free | no |
|---|---|
| Decoration | Without |
| Protection rating | IP40 |
| With carpet strip | no |
| Cover sealing lip | Without |
| Protection rating IK code | IK06 |
| Pre-markings | no |
| Version for | Right |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | SL Trunking |
Environmental Data
0,0223 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0223 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0223 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
SL ESre2050 rws
Pure white; RAL 9010
6132277
SL ESre2050 cws
Cream; RAL 9001
6132278
Colour
SL ESre2050 rws
Item no.
6132277
Colour
Pure white; RAL 9010
SL ESre2050 cws
Item no.
6132278
Colour
Cream; RAL 9001


