End piece
Type 101 IES
Item no. 5408393
EAN 4012195674412



Item no. / Type
Dimension L
Dimension d Ø
Dimension d min.
Smallest selling unit: 10 piece
10piece
piece
Description
• End piece for attaching round conductors Rd 8-10 and air-termination tips, type 101 ISP
• With M10 internal thread, e.g. for mounting a Vario quick connector for fixed conductor routing at intersections
• With M10 bolts
• With M10 internal thread, e.g. for mounting a Vario quick connector for fixed conductor routing at intersections
• With M10 bolts
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Dimension L | 60 mm |
| Dimension d Ø | 20 mm |
| Dimension d min. | 35 mm |
Technical data
| Connection | Round conductor |
|---|---|
| Dimension | 20mm |
| Material | Aluminium |
Environmental Data
2,505 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,505 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,505 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Dimension d Ø
Dimension d min.
Item no.
101 IES
60
20
35
5408393
101 IES-16
60
16
30
5408395
Dimension d Ø
Dimension d min.
101 IES
Item no.
5408393
Dimension L
60
Dimension d Ø
20
Dimension d min.
35
101 IES-16
Item no.
5408395
Dimension L
60
Dimension d Ø
16
Dimension d min.
30


