End clamp for PV module mounting, free-standing system
Type KLE 40 A2
Item no. 5901078
EAN 4012197390860



Item no. / Type
Height
For frame height min.
DELIVERY TIME ON REQUEST
Smallest selling unit: 50 piece
50piece
piece
Description
End clamp for fastening photovoltaic modules on support profiles of free-standing systems. Lockable pre-fastening of the module frames on the support profile. Suitable for slot width 10 mm. Lockable fastening of the PV module with Torx 30 wrench.
Technical data
Dimensions
| Width | 54 mm |
|---|---|
| Height | 80 mm |
Technical data
| Adjustable | no |
|---|---|
| Depth | 68,5 mm |
| Dimension | 75x70x54 |
| Dimension | - |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Photovoltaic connection and fastening element version | End terminal |
| For frame height min. | 40 mm |
| With module earthing | no |
| Product series | Magic PV Field |
Environmental Data
0,933 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,933 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,933 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
TP 1000 FT
5900500
Smallest selling unit: 1 piece
1piece
piece
TP 1010 FT
5900502
Smallest selling unit: 1 piece
1piece
piece
TP 1020 FT
5900504
Smallest selling unit: 1 piece
1piece
piece
TP 1030 FT
5900506
Smallest selling unit: 1 piece
1piece
piece
TP 1040 FT
5900508
Smallest selling unit: 1 piece
1piece
piece
TP 1050 FT
5900510
Smallest selling unit: 1 piece
1piece
piece

Item no. 5900500
Support profile for PV module mounting, free-standing systemType
TP 1000 FT
Smallest selling unit: 1 piece
1piece
piece

Item no. 5900502
Support profile for PV module mounting, free-standing systemType
TP 1010 FT
Smallest selling unit: 1 piece
1piece
piece

Item no. 5900504
Support profile for PV module mounting, free-standing systemType
TP 1020 FT
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
For frame height min.
Item no.
KLE 20 A2
60
20
5901070
KLE 25 A2
65
25
5901072
KLE 30 A2
70
30
5901074
KLE 35 A2
75
35
5901076
KLE 40 A2
80
40
5901078
KLE 45 A2
85
45
5901080
KLE 50 A2
90
50
5901082
Height
For frame height min.
KLE 20 A2
Item no.
5901070
Height
60
For frame height min.
20
KLE 25 A2
Item no.
5901072
Height
65
For frame height min.
25
KLE 30 A2
Item no.
5901074
Height
70
For frame height min.
30
KLE 35 A2
Item no.
5901076
Height
75
For frame height min.
35
KLE 40 A2
Item no.
5901078
Height
80
For frame height min.
40
KLE 45 A2
Item no.
5901080
Height
85
For frame height min.
45
KLE 50 A2
Item no.
5901082
Height
90
For frame height min.
50



