Empty housing X 16
Type X16C LGR-TR
|Item no. 2005540
|EAN 4012196577798



Item no. / Type
Clear internal dimensions
Colour
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box for the connection of cables and lines indoors and in outdoor areas. Rectangular design without entries. Suitable for wall and ceiling mounting with the option to fasten outside, inside or to mount via the corner domes. Particularly impact resistant with IK09. Transparent cover with quick lock, sealable. Made from halogen-free and UV-resistant materials.
Junction box according to DIN EN 60670. Impact resistance IK09 according to DIN EN 50102. Protection rating IP67 according to DIN EN 60529.
Junction box according to DIN EN 60670. Impact resistance IK09 according to DIN EN 50102. Protection rating IP67 according to DIN EN 60529.
Technical data
Dimensions
| Length | 241 mm |
|---|---|
| Width | 191 mm |
| Height | 126 mm |
| Clear internal dimensions | 227x177x110 mm |
Technical data
| Transparent lid | yes |
|---|---|
| Protection rating | IP67 |
| with lid | yes |
| Extension option | no |
| Cover fastening | Screwed |
| Shape | Rectangular |
| Weatherproof | yes |
| Protection rating IK code | IK09 |
| Suitable for outdoor use | yes |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Dimension | 240x191x125 |
| Material | Polycarbonate |
| Colour | grey / transparent |
| Product series | X series |
Environmental Data
3,0315 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,0315 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,0315 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Clear internal dimensions
Protection rating
Colour
Item no.
X16C LGR
227x177x110
IP67
Light grey; RAL 7035
2005470
X16C LGR-TR
227x177x110
IP67
grey / transparent
2005540
X16C SW
227x177x110
IP67
Graphite black; RAL 9011
2005610
Colour
X16C LGR
Item no.
2005470
Clear internal dimensions
227x177x110
Protection rating
IP67
Colour
Light grey; RAL 7035
X16C LGR-TR
Item no.
2005540
Clear internal dimensions
227x177x110
Protection rating
IP67
Colour
grey / transparent
X16C SW
Item no.
2005610
Clear internal dimensions
227x177x110
Protection rating
IP67
Colour
Graphite black; RAL 9011

