Empty housing X 10
Type X10C LGR
Item no. 2005466
EAN 4012196577668



Item no. / Type
Clear internal dimensions
Colour
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box for the connection of cables and lines indoors and in outdoor areas. Rectangular design without entries. Suitable for wall and ceiling mounting with the option to fasten outside, inside or to mount via the corner domes. Particularly impact resistant with IK09. Cover with quick lock, sealable. Made from halogen-free and UV-resistant materials.
Junction box according to DIN EN 60670. Impact resistance IK09 according to DIN EN 50102. Protection rating IP67 according to DIN EN 60529.
Junction box according to DIN EN 60670. Impact resistance IK09 according to DIN EN 50102. Protection rating IP67 according to DIN EN 60529.
Technical data
Dimensions
| Length | 191 mm |
|---|---|
| Width | 151 mm |
| Height | 126 mm |
| Clear internal dimensions | 177x137x110 mm |
Technical data
| Protection rating | IP67 |
|---|---|
| with lid | yes |
| Extension option | no |
| Cover fastening | Screwed |
| Shape | Square |
| Weatherproof | yes |
| Protection rating IK code | IK09 |
| Suitable for outdoor use | yes |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Dimension | 190x150x125 |
| Material | Polycarbonate |
| Colour | Light grey; RAL 7035 |
| Product series | X series |
Environmental Data
2,1992 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,1992 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,1992 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Clear internal dimensions
Protection rating
Colour
Item no.
X10C LGR
177x137x110
IP67
Light grey; RAL 7035
2005466
X10C LGR-TR
177x137x110
IP67
grey / transparent
2005536
X10C SW
177x137x110
IP67
Graphite black; RAL 9011
2005606
Colour
X10C LGR
Item no.
2005466
Clear internal dimensions
177x137x110
Protection rating
IP67
Colour
Light grey; RAL 7035
X10C LGR-TR
Item no.
2005536
Clear internal dimensions
177x137x110
Protection rating
IP67
Colour
grey / transparent
X10C SW
Item no.
2005606
Clear internal dimensions
177x137x110
Protection rating
IP67
Colour
Graphite black; RAL 9011

