Empty housing X 06 with hat profile rail
Type X06C R LGR-TR
Item no. 2005560
EAN 4012196582891



Item no. / Type
Clear internal dimensions
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box with hat profile rail for the connection of cables and lines indoors and in outdoor areas. Rectangular design without entries. Suitable for wall and ceiling mounting with the option to fasten outside, inside or to mount via the corner domes. Particularly impact resistant with IK09. Transparent cover with quick lock, sealable. Made from halogen-free and UV-resistant materials.
With hat profile rail, type 2069, and fastening set.
Junction box according to EN 60670. Impact resistance IK09 according to EN 50102. Protection rating IP67 according to EN 60529.
With hat profile rail, type 2069, and fastening set.
Junction box according to EN 60670. Impact resistance IK09 according to EN 50102. Protection rating IP67 according to EN 60529.
Technical data
Dimensions
| Length | 151 mm |
|---|---|
| Width | 117 mm |
| Height | 86 mm |
| Clear internal dimensions | 137x105x68 mm |
Technical data
| Transparent lid | yes |
|---|---|
| Protection rating | IP67 |
| with lid | yes |
| Extension option | no |
| Cover fastening | Screwed |
| Shape | Rectangular |
| Weatherproof | yes |
| Protection rating IK code | IK09 |
| Suitable for outdoor use | yes |
| Equipment | Support rail |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Dimension | 150x116x86 |
| Material | Polycarbonate |
| Colour | grey / transparent |
| Product series | X series |
Environmental Data
1,7376 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,7376 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,7376 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Clear internal dimensions
Protection rating
Colour
Item no.
X06C R LGR
137x105x68
IP67
Light grey; RAL 7035
2005490
X06C R LGR-TR
137x105x68
IP67
grey / transparent
2005560
Colour
X06C R LGR
Item no.
2005490
Clear internal dimensions
137x105x68
Protection rating
IP67
Colour
Light grey; RAL 7035
X06C R LGR-TR
Item no.
2005560
Clear internal dimensions
137x105x68
Protection rating
IP67
Colour
grey / transparent
