Empty housing X 06
Type X06C LGR-TR
Item no. 2005532
EAN 4012196577743



Item no. / Type
Clear internal dimensions
Colour
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box for the connection of cables and lines indoors and in outdoor areas. Rectangular design without entries. Suitable for wall and ceiling mounting with the option to fasten outside, inside or to mount via the corner domes. Particularly impact resistant with IK09. Transparent cover with quick lock, sealable. Made from halogen-free and UV-resistant materials.
Junction box according to EN 60670. Impact resistance IK09 according to EN 50102. Protection rating IP67 according to EN 60529.
Junction box according to EN 60670. Impact resistance IK09 according to EN 50102. Protection rating IP67 according to EN 60529.
Technical data
Dimensions
| Length | 151 mm |
|---|---|
| Width | 117 mm |
| Height | 86 mm |
| Clear internal dimensions | 137x105x68 mm |
Technical data
| Transparent lid | yes |
|---|---|
| Protection rating | IP67 |
| with lid | yes |
| Extension option | no |
| Cover fastening | Screwed |
| Shape | Rectangular |
| Weatherproof | yes |
| Protection rating IK code | IK09 |
| Suitable for outdoor use | yes |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Dimension | 150x116x86 |
| Material | Polycarbonate |
| Colour | grey / transparent |
| Product series | X series |
Environmental Data
1,5589 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,5589 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,5589 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Clear internal dimensions
Protection rating
Colour
Item no.
X06C LGR
137x105x68
IP67
Light grey; RAL 7035
2005462
X06C LGR-TR
137x105x68
IP67
grey / transparent
2005532
X06C SW
137x105x68
IP67
Graphite black; RAL 9011
2005602
Colour
X06C LGR
Item no.
2005462
Clear internal dimensions
137x105x68
Protection rating
IP67
Colour
Light grey; RAL 7035
X06C LGR-TR
Item no.
2005532
Clear internal dimensions
137x105x68
Protection rating
IP67
Colour
grey / transparent
X06C SW
Item no.
2005602
Clear internal dimensions
137x105x68
Protection rating
IP67
Colour
Graphite black; RAL 9011

