Empty housing X 04
Type X04C LGR
Item no. 2005458
EAN 4012196577613



Item no. / Type
Clear internal dimensions
Colour
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box for the connection of cables in indoor and outdoor areas. Square design without entries. Suitable for wall and ceiling mounting with the option to fasten outside, inside or to mount via the corner domes. Particularly impact resistant with IK09. Cover with quick lock, sealable. Made from halogen-free and UV-resistant materials.
Junction box according to DIN EN 60670. Impact resistance IK09 according to DIN EN 50102. Protection rating IP67 according to DIN EN 60529.
Junction box according to DIN EN 60670. Impact resistance IK09 according to DIN EN 50102. Protection rating IP67 according to DIN EN 60529.
Technical data
Dimensions
| Length | 114 mm |
|---|---|
| Width | 114 mm |
| Height | 78 mm |
| Clear internal dimensions | 102x102x60 mm |
Technical data
| Protection rating | IP67 |
|---|---|
| with lid | yes |
| Extension option | no |
| Cover fastening | Screwed |
| Shape | Square |
| Weatherproof | yes |
| Protection rating IK code | IK09 |
| Suitable for outdoor use | yes |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Dimension | 114x114x78 |
| Material | Polycarbonate |
| Colour | Light grey; RAL 7035 |
| Product series | X series |
Environmental Data
0,9903 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9903 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9903 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Clear internal dimensions
Protection rating
Colour
Item no.
X04C LGR
102x102x60
IP67
Light grey; RAL 7035
2005458
X04C LGR-TR
102x102x60
IP67
grey / transparent
2005528
X04C SW
102x102x60
IP67
Graphite black; RAL 9011
2005598
Colour
X04C LGR
Item no.
2005458
Clear internal dimensions
102x102x60
Protection rating
IP67
Colour
Light grey; RAL 7035
X04C LGR-TR
Item no.
2005528
Clear internal dimensions
102x102x60
Protection rating
IP67
Colour
grey / transparent
X04C SW
Item no.
2005598
Clear internal dimensions
102x102x60
Protection rating
IP67
Colour
Graphite black; RAL 9011

