Empty housing X 02
Type X02C SW
Item no. 2005594
EAN 4012196580699



Item no. / Type
Clear internal dimensions
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box for the connection of cables and lines indoors and in outdoor areas. Square design without entries. Suitable for wall and ceiling mounting with the option to fasten outside, inside or to mount via the corner domes. Particularly impact resistant with IK09. Cover with quick lock, sealable. Made from halogen-free and UV-resistant materials.
Junction box according to EN 60670. Impact resistance IK09 according to EN 50102. Protection rating IP67 according to EN 60529.
Junction box according to EN 60670. Impact resistance IK09 according to EN 50102. Protection rating IP67 according to EN 60529.
Technical data
Dimensions
| Length | 95 mm |
|---|---|
| Width | 95 mm |
| Height | 72 mm |
| Clear internal dimensions | 85x85x57 mm |
Technical data
| Protection rating | IP67 |
|---|---|
| with lid | yes |
| Cover fastening | Screwed |
| Shape | Square |
| Weatherproof | yes |
| Protection rating IK code | IK09 |
| Suitable for outdoor use | yes |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Dimension | 95x95x72 |
| Material | Polycarbonate |
| Colour | Graphite black; RAL 9011 |
| Product series | X series |
Environmental Data
0,7382 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7382 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7382 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Clear internal dimensions
Protection rating
Colour
Item no.
X02C LGR
85x85x57
IP67
Light grey; RAL 7035
2005454
X02C LGR-TR
85x85x57
IP67
grey / transparent
2005524
X02C SW
85x85x57
IP67
Graphite black; RAL 9011
2005594
Colour
X02C LGR
Item no.
2005454
Clear internal dimensions
85x85x57
Protection rating
IP67
Colour
Light grey; RAL 7035
X02C LGR-TR
Item no.
2005524
Clear internal dimensions
85x85x57
Protection rating
IP67
Colour
grey / transparent
X02C SW
Item no.
2005594
Clear internal dimensions
85x85x57
Protection rating
IP67
Colour
Graphite black; RAL 9011

