Empty housing X 01
Type X01C LGR-TR
Item no. 2005520
EAN 4012196577712



Item no. / Type
Clear internal dimensions
Colour
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box for the connection of cables and lines indoors and in outdoor areas. Square design without entries. Suitable for wall and ceiling mounting with the option to fasten outside, inside or to mount via the corner domes. Particularly impact resistant with IK09. Transparent cover with quick lock, sealable. Made from halogen-free and UV-resistant materials.
Junction box according to EN 60670. Impact resistance IK09 according to EN 50102. Protection rating IP67 according to EN 60529.
Junction box according to EN 60670. Impact resistance IK09 according to EN 50102. Protection rating IP67 according to EN 60529.
Technical data
Dimensions
| Length | 95 mm |
|---|---|
| Width | 95 mm |
| Height | 60 mm |
| Clear internal dimensions | 85x85x45 mm |
Technical data
| Transparent lid | yes |
|---|---|
| Protection rating | IP67 |
| with lid | yes |
| Extension option | no |
| Cover fastening | Screwed |
| Shape | Square |
| Weatherproof | yes |
| Protection rating IK code | IK09 |
| Suitable for outdoor use | yes |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Dimension | 95x95x60 |
| Material | Polycarbonate |
| Colour | grey / transparent |
| Product series | X series |
Environmental Data
0,7273 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7273 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7273 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Clear internal dimensions
Protection rating
Colour
Item no.
X01C LGR
85x85x45
IP67
Light grey; RAL 7035
2005450
X01C LGR-TR
85x85x45
IP67
grey / transparent
2005520
X01C SW
85x85x45
IP67
Graphite black; RAL 9011
2005590
Colour
X01C LGR
Item no.
2005450
Clear internal dimensions
85x85x45
Protection rating
IP67
Colour
Light grey; RAL 7035
X01C LGR-TR
Item no.
2005520
Clear internal dimensions
85x85x45
Protection rating
IP67
Colour
grey / transparent
X01C SW
Item no.
2005590
Clear internal dimensions
85x85x45
Protection rating
IP67
Colour
Graphite black; RAL 9011

