Earthing pipe clamp VA
Type 927 2
|Item no. 5057523
|EAN 4012195388630



Item no. / Type
Dimension L
Clamping range D
Smallest selling unit: 10 piece
10piece
piece
Description
• For pipes of Ø 3/8 - 6"
• Connection options: Max. 2 cables 2.5-25 mm²
• Round conductor Rd 8
• Clamp element, bolts and tightening strap made of rustproof stainless steel (VA)
• Connection options: Max. 2 cables 2.5-25 mm²
• Round conductor Rd 8
• Clamp element, bolts and tightening strap made of rustproof stainless steel (VA)
Technical data
Technical data
| For pipe diameter, min. | 17,2 mm |
|---|---|
| For pipe diameter, max. | 114 mm |
| Clamping range D | 3/8 - 4 |
| Number of conductors | 2 |
| Cross-section of cable to be connected, min. | 2,5 mm² |
| Cross-section of cable to be connected, max. | 25 mm² |
| Lightning current carrying capacity | N/50 kA |
| ROHS-conformant | yes |
| Clamping range D, min. | 17,2 mm |
| Clamping range D, max. | 114 mm |
| Dimension | 3/8-4" |
| Material | Stainless steel 1.4301 |
Dimensions
| Dimension L | 395 mm |
|---|
Environmental Data
0,5439 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5439 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5439 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
927 BES VSW 25 A
5057694
Smallest selling unit: 1 piece
1piece
piece

Item no. 5057694
Pre-tensioner bit for earthing pipe clampsType
927 BES VSW 25 A
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension L
Clamping range D
Item no.
927 1
200
3/8 - 1 1/2
5057515
927 2
395
3/8 - 4
5057523
927 4
555
3/8 - 6
5057558
927 S 1
200
5057582
927 1 6-K
200
5057595
Dimension L
Clamping range D
927 1
Item no.
5057515
Dimension L
200
Clamping range D
3/8 - 1 1/2
927 2
Item no.
5057523
Dimension L
395
Clamping range D
3/8 - 4
927 4
Item no.
5057558
Dimension L
555
Clamping range D
3/8 - 6
927 S 1
Item no.
5057582
Dimension L
200
927 1 6-K
Item no.
5057595
Dimension L
200

